SPEC 70130
300V Type SVT 105°C. Silicone-Free
300 Volt 105°C Vacuum Cleaner Cord. Not for Hard Usage. PVC Insulation and Jacket.

Construction:
- Conductor:Class M, Flexible Stranded Bare Copper per ASTM B-174
- Insulation:Polyvinyl Chloride (PVC)
- Filler:Polyproylene or Paper fillers as necessary for a round assembly
- Binder:Tissue paper separator hellicaly applied over the cabled conductors
- Jacket:Polyvinyl Chloride (PVC) (Colors available upon request)
Applications and Features:
Southwire Type SVT Flexible Cords are permitted for use as specified by Article 400 and related articles of the National Electrical Code®. Some typical applications for Type SVT include, but are not limited to: vacuum cleaners, household food preparing machines, home entertainment appliances, blowers, etc.
Specifications:
Sample Print Legend:
(UL) VW-1 E46194 SVT X/C 18 AWG (0.824mm2) 105C 300V (CSA) FT1, FT2 LL90458
Table 1 - Physical and Electrical Data (No Filler)
Stock Number | Cond. Size | Cond. Strands | Cond. Count | Diameter Over Cond. | Insulation Thickness | Color Code | Jacket Thickness | Approx. OD | Approx. Weight | Jacket Color | Min. Bending Radius | Allowable Ampacity 90°C* |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | No. | inch | mil | - | mil | inch | lb/1000ft | - | inch | Amp | |
565289 | 18 | 41 | 3 | 0.046 | 15 | BK/WE/GN | 40 | 0.251 | 40 | BLACK | 1 | 10 |
674048 | 18 | 41 | 3 | 0.046 | 15 | BK/WE/GN-YW | 30 | 0.245 | 39 | BLACK | 1 | 10 |
641182 | 18 | 41 | 3 | 0.046 | 15 | BN/BE/GN-YW | 30 | 0.245 | 41 | BLACK | 1 | 10 |
All dimensions are nominal and subject to normal manufacturing tolerances
* Ampacities based on 2023 National Electrical Code® Table 400.5(A)(1) Column B for two current carrying conductors.
* Ampacities based on 2023 National Electrical Code® Table 400.5(A)(1) Column B for two current carrying conductors.
Table 2 - Physical and Electrical Data (Poly Fillers)
Stock Number | Cond. Size | Cond. Strands | Cond. Count | Diameter Over Cond. | Insulation Thickness | Color Code | Jacket Thickness | Approx. OD | Approx. Weight | Jacket Color | Min. Bending Radius | Allowable Ampacity 90°C* |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | No. | inch | mil | - | mil | inch | lb/1000ft | - | inch | Amp | |
557988 | 18 | 41 | 2 | 0.046 | 15 | BK/WE | 40 | 0.245 | 34 | WHITE | 1 | 10 |
558107 | 18 | 41 | 3 | 0.046 | 15 | BK/WE/GN | 30 | 0.255 | 40 | BLACK | 1 | 10 |
557989 | 18 | 41 | 3 | 0.046 | 15 | BN/BE/GN | 30 | 0.255 | 40 | WHITE | 1 | 10 |
564616 | 18 | 41 | 3 | 0.046 | 15 | BN/BE/GN-YW | 30 | 0.26 | 42 | BLACK | 1 | 10 |
All dimensions are nominal and subject to normal manufacturing tolerances
* Ampacities based on 2023 National Electrical Code® Table 400.5(A)(1) Column B for two current carrying conductors.
* Ampacities based on 2023 National Electrical Code® Table 400.5(A)(1) Column B for two current carrying conductors.
Table 3 - Physical and Electrical Data (Paper Fillers)
Stock Number | Cond. Size | Cond. Strands | Cond. Count | Diameter Over Cond. | Insulation Thickness | Color Code | Jacket Thickness | Approx. OD | Approx. Weight | Jacket Color | Min. Bending Radius | Allowable Ampacity 90°C* |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | No. | inch | mil | - | mil | inch | lb/1000ft | - | inch | Amp | |
564753 | 18 | 41 | 2 | 0.046 | 15 | BK/WE | 30 | 0.245 | 33 | BLACK | 1 | 10 |
583974^ | 18 | 41 | 2 | 0.046 | 15 | BK/WE | 30 | 0.245 | 33 | BLACK | 1 | 10 |
566072 | 18 | 41 | 2 | 0.046 | 15 | BK/WE | 30 | 0.245 | 33 | WHITE | 1 | 10 |
652970 | 18 | 41 | 2 | 0.046 | 15 | BK/WE | 40 | 0.245 | 33 | WHITE | 1 | 10 |
565073 | 18 | 41 | 3 | 0.046 | 15 | BK/WE/GN | 30 | 0.255 | 42 | BLACK | 1 | 10 |
564650 | 18 | 41 | 3 | 0.046 | 15 | BK/WE/GN-YW | 40 | 0.255 | 42 | BLACK | 1 | 10 |
574829 | 18 | 41 | 3 | 0.046 | 15 | BK/RD/BE | 30 | 0.255 | 41 | GREY | 1 | 10 |
All dimensions are nominal and subject to normal manufacturing tolerances
* Ampacities based on 2023 National Electrical Code® Table 400.5(A)(1) Column B for two current carrying conductors.
^Tinned Copper
* Ampacities based on 2023 National Electrical Code® Table 400.5(A)(1) Column B for two current carrying conductors.
^Tinned Copper
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:40 p.m. UTC