SPEC 45030
CU 600V Royal® Bus Drop Cable
600 Volt. 60°C PVC Insulation and Jacket. Outdoor Rated.
Construction:
- Conductor:Class C stranded bare copper per ASTM B8
- Insulation:Polyvinyl Chloride (PVC)
Color Code: 3/C Black, White, Red; 4/C Black, White, Red, Blue - Grounding Conductor:Class K stranded bare copper per ASTM B174
- Filler:Polypropylene fillers as necessary for a round assembly
- Binder:Tissue Paper
- Overall Jacket:Gray, Polyvinyl Chloride (PVC) Jacket.
Applications and Features:
Southwire Bus Drop Cable is suitable for use as branches from busways per the National Electrical Code® and for the connection of stationary equipment to facilitate the relocation of equipment.
Specifications:
Sample Print Legend:
SOUTHWIRE(R) ROYAL(R) E357438 14-3 BUS DROP CABLE TW INS. 600V (UL) 60C OUTDOOR
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
552123 | 14 | 3 | 19 | 0.073 | 30 | 3 x 18 | 45 | 0.379 | 53 | 101 |
552124 | 12 | 3 | 19 | 0.090 | 30 | 3 x 16 | 45 | 0.420 | 84 | 141 |
570109 | 12 | 4 | 19 | 0.090 | 20 | 4 x 18 | 45 | 0.411 | 102 | 150 |
552126 | 10 | 3 | 19 | 0.117 | 30 | 3 x 14 | 45 | 0.470 | 135 | 203 |
570110 | 10 | 4 | 19 | 0.117 | 30 | 4 x 16 | 45 | 0.491 | 159 | 223 |
552127 | 8 | 3 | 19 | 0.143 | 45 | 3 x 14 | 60 | 0.630 | 182 | 307 |
552128 | 6 | 3 | 19 | 0.179 | 60 | 3 x 14 | 60 | 0.794 | 284 | 479 |
552129 | 4 | 3 | 19 | 0.226 | 60 | 3 x 12 | 80 | 0.939 | 450 | 746 |
552130 | 2 | 3 | 19 | 0.286 | 60 | 3 x 12 | 80 | 1.071 | 681 | 998 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
552123 | 14 | 3 | 1.5 | 98 | 2.631 | 3.170 | 0.058 | 15 | 20 | 25 |
552124 | 12 | 3 | 1.6 | 156 | 1.662 | 2.002 | 0.054 | 20 | 25 | 30 |
570109 | 12 | 4 | 1.6 | 156 | 1.662 | 2.002 | 0.054 | 16 | 20 | 24 |
552126 | 10 | 3 | 1.8 | 249 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
570110 | 10 | 4 | 1.9 | 332 | 1.040 | 1.253 | 0.050 | 24 | 28 | 32 |
552127 | 8 | 3 | 2.5 | 396 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 |
552128 | 6 | 3 | 3.1 | 629 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 |
552129 | 4 | 3 | 3.7 | 1001 | 0.258 | 0.310 | 0.048 | 70 | 85 | 95 |
552130 | 2 | 3 | 5.3 | 1592 | 0.162 | 0.195 | 0.045 | 95 | 115 | 130 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.010
Updated On: Jan. 24, 2024, 6:02 p.m. UTC