SPEC 45271
HALO-FLEX™ CU 600/1000V XLPE Insulation Thermoplastic CPE-TP Jacket. XHHW-2 TC-ER-HL
Halo-Flex™ Type TC-ER-HL Power Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (FR-XLPE) Insulation XHHW-2 -40°C Thermoplastic CPE-TP Jacket, Control Cable Conductor Identification Method 3

Construction:
- Conductor:Flexible Stranded Rope-Lay Class I Copper per ASTM B172
- Insulation:Fire Retardant Cross Linked Polyethylene (FR-XLPE) Type XHHW-2
- Ground:Three symmetrical bare grounds flexible strand
- Filler:Non-Hygroscopic flame retardant fillers
- Separator:Mylar for ease of stripability
- Rip Cord:Rip cord for quick removal of extruded polymeric layer and jacket
- Extruded Polymeric Layer:Extruded Polymeric Barrier Layer
- Overall Jacket:Low-Friction SIM Technology® -40°C Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s Halo-Flex™ 600V TC-ER-HL or 1000V TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is extruded over the core. Rated for use in Class I, II, or III, Division 1 & 2, Zone 1 & 2, hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com
Specifications:
Sample Print Legend:
Products ≤ 1”
(SEQ FOOTAGE) SOUTHWIRE® HALO-FLEX{TM} E75755 (Plant Code) {UL} XX (AWG or kcmil) CU 3/C XHHW-2 CRS GW 3 X XX AWG FR-XLPE/CPE 90°C 600V TYPE TC-ER-HL OR 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I/II ABS RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA
Products > 1”
{SQFTG} SOUTHWIRE® HALO-FLEX{TM} TC-ER-HL E75755 {UL} XX AWG CU 3 CDRS XHHW-2 GW 3 X XX AWG T/S XLPE/CPE 90°C JACKET 600V TYPE TC-ER-HL or 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I & II ABS RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA
(SEQ FOOTAGE) SOUTHWIRE® HALO-FLEX{TM} E75755 (Plant Code) {UL} XX (AWG or kcmil) CU 3/C XHHW-2 CRS GW 3 X XX AWG FR-XLPE/CPE 90°C 600V TYPE TC-ER-HL OR 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I/II ABS RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA
Products > 1”
{SQFTG} SOUTHWIRE® HALO-FLEX{TM} TC-ER-HL E75755 {UL} XX AWG CU 3 CDRS XHHW-2 GW 3 X XX AWG T/S XLPE/CPE 90°C JACKET 600V TYPE TC-ER-HL or 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I & II ABS RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Ground | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | No. x AWG | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |
674802 | 1/0 | 3 | 259 | 0.385 | 55 | 0.501 | 3 x 10 | 80 | 1.370 | 1710 | 0.102 | 0.128 | 0.028 | 7.0 | 150 | 170 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.008
Updated On: Dec. 31, 2024, 11:07 p.m. UTC