SPEC 45260
FLEXTOR™ CU 600V PVC-Nylon Insulation PVC Jacket. THHN/THWN-2
Type TC-ER Power Cable Flexible 600Volt Four Conductor Copper, Polyvinyl Chloride (PVC) with nylon layer insulation THHN Polyvinyl Chloride (PVC) Jacket with 1 Green Insulated CU Ground

Construction:
- Conductor:Class C compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN. Colors: Gray, Brown, Orange, Yellow.
- Grounding Conductor:Green insulated THHN Class C compressed stranded bare copper per ASTM B3 and ASTM B8
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER flexible power cables are made with class C copper stranding for extra flexibilty suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 1/0 | 37 | 0.373 | 60 | 1 x 6 | 80 | 1.365 | 1395 | 1768 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition - Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F) and adjusted to 80% per Table 310.15(B)(3)(a) for More Than Three Current-Carrying Conductors.
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
TBA | 1/0 | 6.8 | 3379 | 0.102 | 0.122 | 0.044 | 100 | 120 | 136 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition - Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F) and adjusted to 80% per Table 310.15(B)(3)(a) for More Than Three Current-Carrying Conductors.
Revision: 3.0.00C