SPEC 45006
CU 600V EPR Insulation Thermoset LSZH-TS Jacket RHH/RHW-2. CT Rated 1/0 and Larger - Silicone Free
Power Cable 600Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket. CT Rated 1/0 and Larger - Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Binder Tape:Mylar Tape
- Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
- Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Silicone-Free Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Silicone Free
Specifications:
Sample Print Legend:
SOUTHWIRE {UL} XXX AWG CU TYPE RHH OR RHW-2 OR USE-2 XX MILS EPR XX MILS SOLONON{R} ST1 FOR CT USE SUN RES 600 VOLTS {YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | |
890660 | 8 | 7 | 0.141 | 45 | 15 | 0.268 | 50 | 74 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
890660 | 8 | 1.0 | 132 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
*Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
*Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.005
Updated On: Nov. 2, 2023, 12:26 a.m. UTC