SPEC 45503
TCU 2000V NLEPR Insulation Thermoset LSZH-TS Jacket. RHH/RHW-2
Power Cable 2000 Volt Single Conductor Copper or Tinned Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 Thermoset SOLONON® (LSZH-TS) Jacket

Construction:
- Conductor:Stranded tinned copper per ASTM B33
- Binder Tape:Mylar Tape
- Insulation:Ethylene Propylene Rubber (EPR)
- Overall Jacket:Cross-linked/Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Specifications:
Sample Print Legend:
AWG Sizes
{SQFTG} SOUTHWIRE {UL} XX AWG or KCMIL TINNED CU TYPE RHH OR RHW-2 XX MILS EPR XX MILS SOLONON{R} ST1 FOR CT USE SUN RES 2000V {YYYY}
Kcmil Sizes
{SQFTG} SOUTHWIRE{R} E30117 {UL} XXX KCMIL RHH OR RHW-2 XX MILS NL-EPR XX MILS SOLONON{R} PRI/PRII -40{D}C FT4 ST1 FOR CT USE SUN RES 2000V --- {CSA} 156205 XXX KCMIL RW90 XX MILS NL-EPR XX MILS SOLONON{R} 90{D}C DRY 90{D}C WET TC-ER 2KV -40{D}C PRI PRII FT4-ST1 SR
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Min. Avg. Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | ||
653132 | 1000 | 1 | 127 | 1.118 | 90 | 65 | 1.450 | 3088 | 3468 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
653132 | 1000 | 1 | 11.6 | 8000 | 0.011 | 0.018 | 0.037 | 455 | 545 | 615 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.004
Updated On: Sept. 26, 2023, 6:28 p.m. UTC