SPEC 45353
TCU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Flexible Variable Frequency Drive (VFD). CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER VFD Power Cable. 2000 Volt Tinned Copper Flexible Stranded Conductors. Cross-Linked Polyethylene (XLPE) Insulation RHH/RHW-2. Polyvinylchloride (PVC) Jacket with 3 Symmetrical Grounds. Rated 90°C Wet or Dry, FT4 Flame.

Construction:
- Conductor:Class Class I flexible ropelay stranded tinned copper per ASTM B33 and B172.
- Insulation:Cross-Linked Polyethylene (XLPE); Type RHH/RHW-2
- Grounding Conductor:: 3 Flexible Ropelay Stranded Tinned Copper Grounds per ASTM B33 and B172
- Filler:Flame & Moisture Resistant Paper Filler
- Tape Shield:5 mil Copper Tape Shield with a minimum of 50% Overlap for 100% Coverage
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® Article 336.10.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® VFD {UL} [#AWG or #KCMIL] 3/C TYPE TC-ER RHH OR RHW-2 CDRS CU GW 3 X # AWG CU T/S50% 90°C PVC JACKET SUN RES DIRECT BURIAL FT4/IEEE1202 2000 VOLTS
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
777.7 | 3 | 1924 | 0.966 | 110 | 3 x 2/0 | 140 | 2.857 | 6798 | 8483 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
777.7 | 3 | 34.3 | 18664 | 0.016 | 0.024 | 0.038 | 483 | 543 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.012
Updated On: Dec. 31, 2024, 11:07 p.m. UTC