SPEC 25075
DURATRAY™ CU 1000V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA
Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green DuragroundTM also available.
Specifications:
Sample Print Legend:
SOUTHWIRE E30117 {UL} XX AWG CU RHH-RHW-2 1000V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XX AWG (XX.X{mm2}) RW90 1000V TC FT4 SR -40°C XLPE --- RoHS {MM/DD/YYYY}
Table 1 – Weights and Measurements
Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
2 | 7 | 60 | 0.282 | 204 | 1.1 | 530 | 0.162 | 0.195 | 0.045 | 130 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Table 2 – Weights and Measurements (Metric)
Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
2 | 7 | 1.52 | 7.16 | 304 | 27.94 | 2359 | 0.53 | 0.64 | 0.1476 | 130 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Stock Codes and Colors
Cond. Size (Strand) | Stock Number (Color) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Size | BLACK | WHITE | RED | BLUE | YELLOW | BROWN | ORANGE | GREY | |
1/0 | 694140 | 649133 | 649135 | 649138 | TBA | TBA | TBA | TBA | |
2/0 | 649089 | 649082 | 649084 | 649086 | TBA | TBA | TBA | TBA | |
3/0 | 649149 | 649142 | 649144 | 649147 | TBA | TBA | TBA | TBA | |
4/0 | 649098 | 649091 | 649093 | 649096 | TBA | TBA | TBA | TBA | |
250Kcmil | TBA | TBA | TBA | TBA | TBA | TBA | TBA | TBA | |
350Kcmil | 649108 | 649101 | 649104 | 649106 | TBA | TBA | TBA | TBA | |
500Kcmil | 649047 | 649112 | 649114 | 649116 | TBA | TBA | TBA | TBA | |
750Kcmil | 649049 | 649118 | 649120 | 649122 | TBA | TBA | TBA | TBA | |
1000Kcmil | 649131 | 649124 | 649126 | 649128 | TBA | TBA | TBA | TBA |
Revision: 1.000.001
Updated On: Dec. 11, 2023, 9:29 p.m. UTC