SPEC 25067
DURAGROUND™ CU 1000V XLPE RHH/RHW-2/RW90 UL & CSA FT4 Tray Rated Ground Cable
Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 1000V, 90°C MAX, -40°C MIN, Gasoline & Oil Resistant
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type RW90
Applications and Features:
Suitable for installation in Cable Trays and Underground Duct Banks- As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications.
Specifications:
Sample Print Legend:
E30117 {UL} XXXX KCMIL CU RHH-RHW-2 1000V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XXXX KCMIL (XXX{mm2}) RW90 1000V TC FT4 SR -40°C XLPE --- RoHS {MMM/DD/YYYY}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
649040 | 2 | 7 | 60 | 0.403 | 245 | 1.6 | 530 | 0.162 | 0.195 | 0.045 | 130 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
649040 | 2 | 7 | 1.52 | 10.24 | 365 | 40.64 | 2359 | 0.53 | 0.64 | 0.1476 | 130 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Revision: 1.000.016
Updated On: Jan. 2, 2024, 1:46 p.m. UTC