SPEC 25075

DURATRAY™ CU 1000V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA

Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 1000V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green DuragroundTM also available.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res - AWG 8 & Larger
  • Sample Print Legend:

    SOUTHWIRE E30117 {UL} XX AWG CU RHH-RHW-2 1000V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XX AWG (XX.X{mm2}) RW90 1000V TC FT4 SR -40°C XLPE --- RoHS {MM/DD/YYYY}
    Table 1 – Weights and Measurements
    Cond. SizeStrandInsul. ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.milinchlb/1000ftinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmp
    25037950.5587712.220000.0430.0530.041290
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    †Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
    Table 2 – Weights and Measurements (Metric)
    Cond. SizeStrandInsul. ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.mmmmkg/kmmmnewtonΩ/kmΩ/kmΩ/kmAmp
    250372.4114.17114755.8889000.140.170.1345290
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    †Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.

    Stock Codes and Colors

    Cond. Size (Strand)Stock Number (Color)
    SizeBLACKWHITEREDBLUEYELLOWBROWNORANGEGREY
    1/0694140649133649135649138TBATBATBATBA
    2/0649089649082649084649086TBATBATBATBA
    3/0649149649142649144649147TBATBATBATBA
    4/0649098649091649093649096TBATBATBATBA
    250KcmilTBATBATBATBATBATBATBATBA
    350Kcmil649108649101649104649106TBATBATBATBA
    500Kcmil649047649112649114649116TBATBATBATBA
    750Kcmil649049649118649120649122TBATBATBATBA
    1000Kcmil649131649124649126649128TBATBATBATBA
    Cable marked with this symbol is a standard stock item

    Revision: 1.000.001

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC