Archives de la semaine 43 de 2019

28 octobre 2019 - 3 novembre 2019

Dernière mise à jour le .

Introduction: One significant change to UL 44 (Standard for Safety for Thermoset-Insulated Wires and Cable) in the 2018 release is the addition of the 1000 Volt rating of US type designations. Now XHHW, in addition to having a 600 Volt rating, can be rated 1000 Volt. RHH and RHW cables, which had 600 V and 2000 V ratings, now can be rated 1000 Volts.

Download PDF copy

Archives journalières

Semaine précédente

Semaine 16 de 2019

Semaine suivante

Semaine 48 de 2019

Archives