Archives de la semaine 13 de 2019

1 avril 2019 - 7 avril 2019

Dernière mise à jour le .

Did you know that if you run cables that connect your variable frequency drives (VFDs) to your motors you could have a significant safety risk in your plant or factory? Fear not, there is a simple solution to this potential problem. It’s a fact. Non-shielded cables emit noise. In many cases, this is not a significant prob- lem. Most of us have heard that 60 Hz hum that happens when a phone line is run too close to a standard 600 Volt power cable. It’s really nothing more than a nuisance with standard power. But the same physics behind that hum may be creating a safety issue in your facility. VFDs change standard 60 Hz power in to variable frequency power that allow us to ex- perience significant energy savings, better control of our equipment, and reduced main- tenance costs. However, like most things in life, there are trade-offs. The down-side of a drive system is that it generates lots of high frequency voltage components that can cause problems with motors, drives, and other plant equipment. These same high frequency waveform components can also cause safety issues. Let’s look at how.

Download PDF copy

Archives journalières

Semaine précédente

Semaine 8 de 2019

Semaine suivante

Semaine 16 de 2019

Archives