Correctly sizing a VFD Cable for your drive and motor is really not difficult if you know where to look. By knowing what sections of the National Electrical Code (NEC) to ref- erence, you can correctly size cable conductor size for your system. Just follow these five simple steps to size cables for low voltage drive systems with operating voltages not greater than 575 volts.
STEP ONE: Determine the minimum temperature rating of your equipment.
Temperature ratings are important to know when derating the cable for the application as higher temperature ratings allow cables to handle more current. The NEC tables for ca- ble ampacity for low voltage cables have columns for 60°C, 75°C and 90°C. The column you use will be based on the minimum temperature rating of your drive terminals, your motor terminals, and your VFD Cable.
Most drive terminals are rated for 75°C. All Southwire VFD Cables carry a 90°C conduc- tor temperature rating but this is not true of all VFD Cables from other manufactures. Motor terminal temperature ratings can vary from 60°C to 90°C. Each of these temperature ratings needs to be verified with the manufacturer’s datasheets or user manuals. If other equipment is being used that is in the cable’s path, like a quick disconnect, collect that devices temperature raring too. Once you have all the tempera- ture ratings, record the minimum value
Correctly Sizing VFD Cables
Ecrit par le sous Correctly Sizing VFD Cables.
Dernière mise à jour le .

Commentaires
Les commentaires sont fermés.