A dual rated cable is a cable that lists two different voltage ratings on its jacket. For instance, a cable with 115 mils insulation thickness may have a jacket with a print legend that lists both 5kV and 8kV voltages at 133% and 100% insulation levels respectively on it. Therefore, this cable may be used on both 5kV and 8kV systems.
Dual Rated Cables From 5 - 40kV
Ecrit par le .
Dernière mise à jour le .