Archives novembre 2017

Dernière mise à jour le .

Strand-fll sometimes called moisture-block is a tar like substance that is applied between each lay-er of a concentric stranded copper or aluminum phase conductor. During the stranding process and at slightly elevated temperatures this tar like substance becomes fuid enough to be forced through a pump and applied geometrically in such a manner that the interstitial space between every strand is flled with the tar. The tar is then allowed to cool whereas it becomes stable and remains in place.

Download PDF copy

Dernière mise à jour le .

A dual rated cable is a cable that lists two different voltage ratings on its jacket. For instance, a cable with 115 mils insulation thickness may have a jacket with a print legend that lists both 5kV and 8kV voltages at 133% and 100% insulation levels respectively on it. Therefore, this cable may be used on both 5kV and 8kV systems.

Download PDF copy

Archives journalières

Mois précédent

juillet 2017

Mois suivant

août 2018

Archives