SPEC 44067
Southwire® Machine Flex® Power XLPE RW90
Type XHHW-2 600 Volts or 1000 Volts and Type RW90 600V. Rated 90°C Dry/Wet, -40°C. Flexible Tinned Copper Conductors. Cross-Linked Polyethylene (XLPE) Insulation. Rated High-Heat, Flame, Moisture, Gasoline, Oil and Sunlight Resistant.

Construction:
- Conductor: 8 AWG - 4/0 AWG: Class K, Flexible Stranded, Softdrawn Tinned Copper. 250 KCMIL - 750 KCMIL; Class I, Flexible Concentric Ropelay Stranded, Softdrawn Tinned Copper
- Insulation: Black, Sunlight, Gas & Oil Resistant Cross-Linked Polyethylene (XLPE)
Applications and Features:
Southwire Type XHHW-2 & RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for service, feeders, and branch circuit wiring as specified in the National Electric Code (NEC) and the Canadian Electrical Code (CE Code). XHHW-2 & RW90 conductors may be used at conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Voltage rating for XHHW-2 conductors is 600 volts and 1000 volts. Voltage rating for RW90 conductors is 600 volts. Flexible tinned copper stranding allows for ease of installation in locations with limited space, as well as including for use in electrical equipment for industrial facilities with harsh chemical environments, telecommunications applications and data centers.
Specifications:
Sample Print Legend:
8AWG-1AWG
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 OR SIS 600V ---(CSA) LL90458 RW90 600V SR -40(D)C XLPE ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 OR SIS 600V ---(CSA) LL90458 RW90 600V SR -40(D)C XLPE ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
1/0 AWG-4/0 AWG
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4 OR SIS 600V ---(CSA) LL90458 RW90 600V TC SR -40(D)C XLPE FT4 ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
250 Kcmil-750 Kcmil
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4 ---(CSA) LL90458 RW90 600V TC SR -40(D)C XLPE FT4 ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Insulation Color | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
TBA | 8 | 168 | 0.153 | 45 | BK | 0.243 | 52 | 66 |
669542 | 6 | 266 | 0.198 | 45 | GN/YW | 0.281 | 82 | 103 |
TBA | 4 | 420 | 0.235 | 45 | BK | 0.325 | 130 | 150 |
669603 | 2 | 665 | 0.302 | 45 | GN | 0.392 | 210 | 240 |
TBA | 1 | 836 | 0.397 | 55 | BK | 0.507 | 266 | 306 |
TBA | 1/0 | 1064 | 0.400 | 55 | BK | 0.510 | 334 | 374 |
TBA | 2/0 | 1323 | 0.400 | 55 | BK | 0.510 | 381 | 421 |
TBA | 3/0 | 1666 | 0.533 | 55 | BK | 0.643 | 535 | 587 |
672963 | 4/0 | 2109 | 0.550 | 55 | BK | 0.651 | 651 | 713 |
672912 | 250 | 608 | 0.605 | 65 | BK | 0.746 | 764 | 848 |
672911 | 350 | 888 | 0.670 | 65 | BK | 0.896 | 1074 | 1177 |
672906 | 500 | 1221 | 0.858 | 65 | BK | 1.036 | 1514 | 1634 |
672042 | 600 | 1480 | 0.963 | 80 | BK | 1.122 | 1864 | 2023 |
672043 | 750 | 1850 | 1.094 | 80 | BK | 1.262 | 2402 | 2582 |
TBA | 1000 | 2527 | 1.190 | 80 | BK | 1.350 | 3045 | 3211 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
TBA | 8 | 0.9 | 132 | 0.715 | 0.861 | 0.052 | 50 | 55 |
669542 | 6 | 1.1 | 209 | 0.450 | 0.541 | 0.051 | 65 | 75 |
TBA | 4 | 1.3 | 333 | 0.282 | 0.340 | 0.048 | 85 | 95 |
669603 | 2 | 1.5 | 530 | 0.179 | 0.216 | 0.045 | 115 | 130 |
TBA | 1 | 2.0 | 669 | 0.143 | 0.172 | 0.046 | 130 | 145 |
TBA | 1/0 | 2.0 | 844 | 0.113 | 0.136 | 0.044 | 150 | 170 |
TBA | 2/0 | 2.0 | 1064 | 0.090 | 0.108 | 0.043 | 175 | 195 |
TBA | 3/0 | 2.5 | 1342 | 0.072 | 0.087 | 0.042 | 200 | 225 |
672963 | 4/0 | 2.6 | 1692 | 0.057 | 0.069 | 0.041 | 230 | 260 |
672912 | 250 | 2.9 | 2000 | 0.047 | 0.057 | 0.041 | 255 | 290 |
672911 | 350 | 3.5 | 2800 | 0.033 | 0.042 | 0.040 | 310 | 350 |
672906 | 500 | 5.1 | 4000 | 0.023 | 0.031 | 0.039 | 380 | 430 |
672042 | 600 | 5.6 | 4800 | 0.019 | 0.027 | 0.039 | 420 | 475 |
672043 | 750 | 6.3 | 6000 | 0.016 | 0.024 | 0.038 | 475 | 535 |
TBA | 1000 | 6.7 | 8000 | 0.012 | 0.020 | 0.037 | 545 | 615 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.006
Updated On: April 30, 2025, 4:50 p.m. UTC