Toggle navigation
Submit an Idea
Products
Industrial
Utility
Residential and Commercial
Innovation
Sustainability
Tech Blog
My Products
COMEX CU
Close:
4.8055
Products
>
Residential and Commercial
> SpeedMC™
United States
United States
Canada
International
SpeedMC™
Size
10 AWG / kcmil
12 AWG / kcmil
14 AWG / kcmil
6 AWG / kcmil
8 AWG / kcmil
Number of Conductor
1C
2C
3C
4C
5C
6C
8C
9C
10C
12C
14C
16C
Apply Filter
SPEC: 60100
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor 120/208V Colors
Add to My Products
SPEC: 60200
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor Multi Circuits
Add to My Products
SPEC: 60208
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor Neutral Per Phase
Add to My Products
SPEC: 60210
Armorlite® Type MC THHN/THWN Intermediate Size Copper Conductor Neutral Per Phase
Add to My Products
SPEC: 60211
Armorlite® Type MC THHN/THWN Intermediate Size Copper Conductor Neutral Per Phase
Add to My Products
SPEC: 60213
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor Neutral Per Phase 277/480 Colors
Add to My Products
SPEC: 60450
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor Neutral Per Phase With Phase ID
Add to My Products
SPEC: 60452
MC-AP™ HCF Type MC All Purpose Hospital Care Facility THHN/THWN Circuit Size Green Aluminum Armor With Phase ID. Neutral per Phase
Add to My Products