SPEC 13103
Broadband Coax - RG11 Dual and Quad Shield
Construction:
Non-Plenum Rated
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Polyethylene
- Shield:Aluminum foil and braid shielded
- Jacket:Polyvinyl Chloride PVC.
Plenum Rated
- Conductor:Bare copper or copper clad steel
- Insulation:Foamed Fluoropolymer
- Shield:Aluminum foil and braid shielded
- Jacket:Low smoke Polyvinyl Chloride PVC. Polyethylene for outdoors
Applications and Features:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SIGNAL® 992165 RG11 XX AWG CCS QUAD SHIELD 40/60% AL BRAID E57497 (UL) CM OR CL2 OR CATV 75°C SUN RES SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® 821013 RG11 XX AWG CCS DUAL SHIELD 60% AL BRAID E57497 (UL) TYPE CMP/CL2P/CATVP 125°C -- C(UL) CMP FT6 SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® RG11/U DIRECT BURIAL
{SQFTG} SOUTHWIRE® SIGNAL® 821013 RG11 XX AWG CCS DUAL SHIELD 60% AL BRAID E57497 (UL) TYPE CMP/CL2P/CATVP 125°C -- C(UL) CMP FT6 SWEPT TO 3.0 GHZ
{SQFTG} SOUTHWIRE® SIGNAL® RG11/U DIRECT BURIAL
Table 1 – Physical and Electrical Data
Stock Number | Cable Type | Rating | Cond. Size | Cond. Number | Cond. Type | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Shield Type | Application | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | mil | inch | lb/1000ft | |||||||||||||
RG11 | |||||||||||||||||||
992165 | RG11 | CM/CL2/UL-1581 | 14 | 1 | CCS | Solid | 110 | 40 | 0.424 | 63 | Quad | CATV/Sun Res |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.033
Updated On: Dec. 13, 2024, 5:25 p.m. UTC