Toggle navigation
Products
Industrial
Utility
Residential and Commercial
Innovation
Tech Blog
My Products
COMEX CU
Close:
4.8055
Products
>
Utility Products
> Renewable
Canada
United States
Canada
International
Renewable
Shield
Full Concentric Neutral
One-Eighth Concentric Neutral
One-Fifth Concentric Neutral
One-Half Concentric Neutral
One-Sixth Concentric Neutral
One-Third Concentric Neutral
One-Twelfth Concentric Neutral
Tape Shield
Three-Fourth Concentric Neutral
Two-Fifth Concentric Neutral
Two-Third Concentric Neutral
Insulation Type
EPDM
NLEPR
TRXLPE 100%
TRXLPE 133%
XLPE
Voltage
2000V
15000V
35000V
Apply Filter
SPEC: 25250
CU XLPE Type RPVU90 2000V
Add to My Products
SPEC: 25251
AL XLPE Type RPVU90 2KV
Add to My Products
SPEC: 44020
DLO TCU 2000V EPDM Insulation Thermoset CPE Jacket. RHH/RHW-2/RW90 MSHA Approved.
Add to My Products
SPEC: 44080
Southwire® RenewaFLEX™ Power Cables for Battery Energy Storage Systems
Add to My Products
SPEC: 45412
2000 Volt High Flex Copper Type PV
Add to My Products
SPEC: 46302
CU Compressed 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 80209
35kV AL 133% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80210
35kV AL 100% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80211
35kV AL 100% TRXLPE Two-Thirds Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80212
35kV AL 100% TRXLPE One-Half (Based on Short Circuit) HI-DRI-PLUS®. Renewable (Solar or Wind)
Add to My Products
SPEC: 80213
35kV AL 100% TRXLPE One-Third (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80214
35kV AL 100% TRXLPE One-Sixth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80215
35kV AL 100% TRXLPE One-Twelfth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80220
35kV AL 100% TRXLPE One-Eighth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80223
35kV AL 100% TRXLPE Three-Fourth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80226
35kV AL 100% TRXLPE Two-Fifth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80229
35kV AL 100% TRXLPE One-Fifth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products