SPEC 84009
3-Layer 15kV ACSR CAMV™ Tree Wire/Spacer Cable
An Alternative and Robust Design to Bare ACSR Conductors to Harden the Electrical Grids.
3-Layer 15kV ACSR Tree Wire Concentrically Stranded ACSR Track-Resistant Crosslinked Polyethylene (HDTRXLPE).

Construction:
- Conductor:Concentrically stranded ACSR
- Strand Shield:Semi-conducting cross linked polymer
- Inner Layer:Low-Density Crosslinked Polyethylene (LDXLPE)
- Outer Layer:High-Density Track-Resistant Crosslinked Polyethylene (HDTRXLPE)
Applications and Features:
Used for primary and secondary overhead distribution where limited space is available or desired for rights-of-way. Installed the same as bare conductors, however, covering is effective in preventing direct shorts and instantaneous flashovers should tree limbs or other objects contact conductors in such close proximity.Tree Wire - Used for spans where trees crowd the right-of-way, such as in wooded residential areas, when a minimum of interference with the environment is desired. Covering minimizes power outages due to conductor contact with tree limbs, reducing the need for frequent or severe trimming. Covering Rated 90°C Normal and 130°C Emergency Operation. Unless adequate knowledge of the thermal characteristics of the environment is known, the permissible conductor temperature should be reduced by 10°C or in accordance with available data.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Diameter Over Conductor | Conductor Shield Thickness | Inner Layer Thickness | Outer Layer Thickness | Approx. OD | Approx. Weight | Rated Strength |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | # | inch | mil | mil | mil | inch | lb/1000ft | lb | |
TBA | 4 | 6/1 | 0.250 | 15 | 75 | 75 | 0.580 | 149 | 1767 |
456168 | 2 | 6/1 | 0.316 | 15 | 75 | 75 | 0.646 | 200 | 2708 |
456415 | 1/0 | 6/1 | 0.398 | 15 | 75 | 75 | 0.728 | 278 | 4161 |
TBA | 2/0 | 6/1 | 0.447 | 15 | 75 | 75 | 0.777 | 330 | 5045 |
TBA | 3/0 | 6/1 | 0.502 | 15 | 75 | 75 | 0.832 | 393 | 6289 |
TBA | 4/0 | 6/1 | 0.563 | 15 | 75 | 75 | 0.893 | 471 | 7933 |
TBA | 266.8 | 18/1 | 0.609 | 15 | 75 | 75 | 0.939 | 474 | 6536 |
TBA | 266.8 | 26/7 | 0.642 | 15 | 75 | 75 | 0.972 | 553 | 10735 |
TBA | 336.4 | 18/1 | 0.684 | 15 | 75 | 75 | 1.014 | 570 | 8246 |
TBA | 336.4 | 26/7 | 0.720 | 15 | 75 | 75 | 1.050 | 669 | 13395 |
TBA | 336.4 | 30/7 | 0.741 | 15 | 75 | 75 | 1.071 | 935 | 16435 |
TBA | 397.5 | 18/1 | 0.743 | 15 | 75 | 75 | 1.073 | 653 | 9443 |
All dimensions are nominal and subject to normal manufacturing tolerances
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.006
Updated On: Feb. 1, 2025, 3:04 p.m. UTC