Search Results:

SPEC 60345

Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable 120/208V Colors

Aluminum THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground: Bare aluminum ground
  4. Filler:Fillers as needed
  5. Binder:Mylar tape
  6. Armor:Aluminum Interlocked Armor

Applications and Features:

Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
- Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
- Fished or embedded in plaster.
- Concealed or exposed installations.
- Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
- Environmental air-handling spaces per NEC 300.22 (C).
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E)
- Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
- Type THHN/THWN rated 90ºC Dry/ 75ºC Wet

Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330
- Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Color Code - 3/C: Black, Red, White
- 4/C: Black, Red, Blue, White

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • Sample Print Legend:

    E96627 {UL} TYPE MC AWG XX THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeConductor NumberColorDiameter Over ConductorConductor StrandingInsulation ThicknessGround SizeDiameter Over ArmorOverall Weight
    AWG/KcmilinchmilsNo. x AWGinchlbs/1000ft
    558759◊1/03BK,RD,WE0.33610501x41.257635
    557207◊2/03BK,RD,WE0.37612501x41.343740
    558767◊3/03BK,RD,WE0.42316501x41.465924
    557215◊4/03BK,RD,WE0.47519501x21.5771112
    558056◊2503BK,RD,WE0.5222601x21.7221301
    559647◊2503BK,RD,WE0.5222601x11.7221317
    554278◊3003BK,RD,WE0.5721601x11.831505
    560508◊3503BK,RD,WE0.61635601x11.9291682
    557773◊4003BK,RD,WE0.65935601x12.0221860
    561253◊5003BK,RD,WE0.73634601x2502.2372451
    563586◊5003BK,RD,WE0.73635601x3/02.2022259
    554847◊5003BK,RD,WE0.73634601x2/02.1882257
    557223◊5003BK,RD,WE0.73634601x12.1842197
    600759◊6003BK,RD,WE0.81358701x1/02.3852638
    563608◊6003BK,RD,WE0.81358701x4002.482982
    557231◊7503BK,RD,WE0.90853701x1/02.6083160
    554849◊7503BK,RD,WE0.90853701x3/02.6083219
    605287◊1/04BK,RD,BE,WE0.33610501x41.384811
    557256◊2/04BK,RD,BE,WE0.37612501x41.472954
    605295◊3/04BK,RD,BE,WE0.42316501x41.6031191
    557264◊4/04BK,RD,BE,WE0.47519501x21.7381439
    607069◊2504BK,RD,BE,WE0.5222601x11.9011701
    607978◊3004BK,RD,BE,WE0.5721601x12.0111952
    584740◊3004BK,RD,BE,WE0.5721601x1/02.031936
    647436◊3504BK,RD,BE,WE0.61635601x3/02.1742273
    607077◊3504BK,RD,BE,WE0.61635601x1/02.1312206
    597447◊4004BK,WE,RD,BE0.65935601x4/02.2952585
    555117◊4004BK,RD,BE,WE0.65935601x3/02.2692506
    556194◊5004BK,RD,BE,WE0.73634601x4/02.4653043
    607085◊5004BK,RD,BE,WE0.73634601x3/02.4352949
    552747◊5004BK,RD,BE,WE0.73634601x2502.4873050
    607093◊6004BK,RD,BE,WE0.81358701x3/02.643502
    552483◊6004BK,RD,BE,WE0.81358701x4002.7563744
    561602◊7504BK,RD,BE,WE0.90853701x7503.1064809
    607101◊7504BK,RD,BE,WE0.90853701x3/02.884215
    552746◊7504BK,RD,BE,WE0.90853701x4/02.8934259
    559833◊9004BK,RD,BE,WE0.99956701x2503.1165033
    677592◊10004BK,RD,BE,WE1.11761801x6003.5635660
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Cond. SizeConductor NumberMin. Bend RadiusMax Pull TensionDC Resistance at 25°CAC Resistance at 75°CInductive Reactance @ 60HzAllowable Ampacity Raceway 75°CAllowable Ampacity Raceway 90°C
    AWG/KcmilInchesLbsΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    1/038.819000.1670.2080.044120135
    2/039.423950.1330.1660.043135150
    3/0310.330200.1050.1310.042155175
    4/031138080.0840.1050.041180205
    250312.145000.070.0870.041205230
    250312.145000.070.0870.041205230
    300312.854000.0590.0740.041230260
    350313.563000.0510.0640.04250280
    400314.272000.0440.0550.04270305
    500315.790000.0360.0450.039310350
    500315.490000.0360.0450.039310350
    500315.390000.0360.0450.039310350
    500315.390000.0360.0450.039310350
    600316.7108000.030.0380.039340385
    600317.4108000.030.0380.039340385
    750318.3135000.0230.030.038385435
    750318.3135000.0230.030.038385435
    1/049.725340.1670.2080.04496108
    2/0410.331940.1330.1660.043108120
    3/0411.240270.1050.1310.042124140
    4/0412.250780.0840.1050.041144164
    250413.360000.070.0870.041164184
    300414.172000.0590.0740.041184208
    300414.272000.0590.0740.041184208
    350415.284000.0510.0640.04200224
    350414.984000.0510.0640.04200224
    400416.196000.0440.0550.04216244
    400415.996000.0440.0550.04216244
    500417.3120000.0360.0450.039248280
    500417120000.0360.0450.039248280
    500417.4120000.0360.0450.039248280
    600418.5144000.030.0380.039272308
    600419.3144000.030.0380.039272308
    750421.7180000.0230.030.038308348
    750420.2180000.0230.030.038308348
    750420.3180000.0230.030.038308348
    900421.8216000.0190.0250.037340384
    1000424.9240000.0170.0230.037356400
    * Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
    * Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Revision: 1.000.006

    Updated On: Feb. 5, 2025, 9:08 p.m. UTC