Search Results:

SPEC 60007

SIMpull MC™ THHN/THWN Circuit Size Copper Conductor 277/480V Colors

Copper THHN/THWN Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts Rated VW-1. Lightweight Aluminum Interlocked Armor.

...

Construction:

  1. Conductor:Solid copper per ASTM B3 or 19-strand class C compressed copper per ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green Polyvinyl Chloride with Nylon Sheath Type THHN/THWN insulated ground conductor
  4. Binder:Mylar tape
  5. Armor:Aluminum Interlocked Armor

Applications and Features:

Southwire SIMpull MC™ Cable is suitable for use as follows:
• Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Binder tape with print legend wrapped around assembly
• Type THHN/THWN rated 90ºC dry
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Anti-Short bushing not required

Southwire SIMpull MC™ Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1 (Vertical-Wire) Flame Test
  • Sample Print Legend:

    SOUTHWIRE E96627 {UL} TYPE MC XX AWG THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeConductor NumberColorDiameter Over ConductorConductor StrandingInsulation ThicknessGround SizeDiameter Over ArmorCopper WeightOverall Weight
    AWG/KcmilinchmilsNo. x AWGinchlbs/1000ftlbs/1000ft
    12 AWG | Solid
    457637122PE,GY,GN0.08Solid201x120.47459108
    457412122OG,GY,GN0.08Solid201x120.47459108
    457638122BN,OG,GN0.08Solid201x120.47459108
    457640123OG,YW,GY,GN0.08Solid201x120.50579135
    457639123BN,YW,GY,GN0.08Solid201x120.50579135
    457641123BN,OG,YW,GN0.08Solid201x120.50579135
    457642124BN,OG,YW,GY,GN0.08Solid201x120.5499161
    137918122BN,GY0.080Solid201x120.45159103
    665381122OE,GY0.080Solid201x120.45159103
    665382122YW,GY0.080Solid201x120.45159103
    665387123BN,OE,GY0.080Solid201x120.48279128
    12 AWG | 19 Strands
    457413122YW,GY,GN0.0919201x120.49560113
    457656122OG,GY,GN0.0919201x120.49560113
    457410122BN,GY,GN0.0919201x120.49560113
    457657123BN,YW,GY,GN0.0919201x120.52980140
    457658123OG,YW,GY,GN0.0919201x120.52980140
    457415123BN,OG,GY,GN0.0919201x120.52880140
    457659124BN,OG,YW,GY,GN0.0919201x120.567100168
    10 AWG | Solid
    665380102BN,GY0.101Solid251x100.51892147
    457650102YW,GY,GN0.101Solid251x100.54192153
    457649102OG,GY,GN0.101Solid251x100.54192153
    457653103YW,OG,GY,GN0.101Solid251x100.58123193
    457651103BN,OG,GY,GN0.101Solid251x100.58123193
    457654103BN,OG,YW,GN0.101Solid251x100.58123193
    457652103BN,YW,GY,GN0.101Solid251x100.58123193
    457655104BN,OG,YW,GY,GN0.101Solid251x100.624154234
    10 AWG | 19 Strands
    457671102OG,GY,GN0.11719251x100.57397164
    457670102BN,GY,GN0.11719251x100.57397164
    457672102YW,GY,GN0.11719251x100.57397164
    457673103BN,OG,GY,GN0.11719251x100.616129208
    457674103BN,OG,YW,GN0.11719251x100.616129208
    457675104BN,OG,YW,GY,GN0.11719251x100.664161252
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Note: Conductor number = number of phase conductors. Does not include green ground.
    Table 2 – Electrical and Engineering Data
    Cond. SizeConductor NumberMin. Bend RadiusDC Resistance at 25°CAC Resistance at 75°CInductive Reactance @ 60HzAllowable Ampacity Raceway 75°CAllowable Ampacity Raceway 90°C
    AWG/KcmilInchesΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    12 AWG | Solid
    1223.31.6622.0020.0542530
    1223.31.6622.0020.0542530
    1223.31.6622.0020.0542530
    1233.51.6622.0020.0542524
    1233.51.6622.0020.0542524
    1233.51.6622.0020.0542530
    1243.81.6622.0020.0542024
    1223.21.6622.0020.0542530
    1223.21.6622.0020.0542530
    1223.21.6622.0020.0542530
    1233.41.6622.0020.0542530
    12 AWG | 19 Strands
    1223.51.6622.0020.0542530
    1223.51.6622.0020.0542530
    1223.51.6622.0020.0542530
    1233.71.6622.0020.0542524
    1233.71.6622.0020.0542524
    1233.71.6622.0020.0542524
    12441.6622.0020.0542024
    10 AWG | Solid
    1023.61.0401.2530.0503540
    1023.81.041.2530.053540
    1023.81.041.2530.053540
    1034.11.041.2530.053532
    1034.11.041.2530.053532
    1034.11.041.2530.053540
    1034.11.041.2530.053532
    1044.41.041.2530.052832
    10 AWG | 19 Strands
    10241.041.2530.053540
    10241.041.2530.053540
    10241.041.2530.053540
    1034.31.041.2530.053532
    1034.31.041.2530.053540
    1044.61.041.2530.052832
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    *Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Revision: 1.000.013

    Updated On: Jan. 12, 2026, 8:59 p.m. UTC