Search Results:

SPEC 60001

SIMpull MC™ THHN/THWN Circuit Size Copper Conductor 120/208V Colors

Copper THHN/THWN Insulated Singles. Green Insulated Copper Grounding Conductor. UL Listed. 600 Volts Rated VW-1. Lightweight Low Profile Aluminum Interlocked Armor.

...

Construction:

  1. Conductor:Solid copper per ASTM B3 or 19-strand class C compressed copper per ASTM B3 and B8
  2. Insulation:Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green Polyvinyl Chloride with Nylon Sheath Type THHN/THWN insulated ground conductor
  4. Binder:Mylar tape with print legend wrapped around assembly
  5. Armor:Low Profile Aluminum Interlocked Armor

Applications and Features:

Southwire SIMpull MC™ Cable is suitable for use as follows:
• Branch and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC Article 645
• Binder tape with print legend wrapped around assembly
• Type THHN/THWN rated 90ºC dry
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Anti-Short bushing not required

Southwire SIMpull MC™ Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1 (Vertical-Wire) Flame Test
  • Sample Print Legend:

    SOUTHWIRE E96627 {UL} TYPE MC XX AWG THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeConductor NumberColorDiameter Over ConductorConductor StrandingInsulation ThicknessGround SizeDiameter Over ArmorCopper WeightOverall Weight
    AWG/KcmilinchmilsNo. x AWGinchlbs/1000ftlbs/1000ft
    14 AWG | Solid
    457643142RD,WE,GN0.064Solid201x140.4413782
    137914142BK,WE0.064Solid201x140.4153776
    665383143BK,WE,RD0.064Solid201x140.4425093
    457644144BK,WE,RD,BE,GN0.064Solid201x140.49462117
    14 AWG | 19 Strands
    457676142BK,WE,GN0.07319201x140.4583886
    12 AWG | Solid
    457635122BK,RD,GN0.08Solid201x120.47459108
    457636123BE,RD,WE,GN0.08Solid201x120.50579135
    457414123BK,BE,WE,GN0.08Solid201x120.50579135
    665377122RD,WE0.080Solid201x120.45159103
    137912122BK,WE0.080Solid201x120.45159103
    665378122BE,WE0.080Solid201x120.45159104
    665436123BK,RD,BE0.080Solid201x120.48279128
    137913123BK,RD,WE0.080Solid201x120.48279128
    665384124BK,RD,BE,WE0.080Solid201x120.51799155
    12 AWG | 19 Strands
    457411122RD,WE,GN0.0919201x120.49560113
    457661122BE,WE,GN0.0919201x120.49560113
    457663123BE,RD,WE,GN0.0919201x120.52980140
    457662123BK,WE,BE,GN0.0919201x120.52980140
    457660124BK,WE,RD,BE,GN0.0919201x120.567100168
    10 AWG | Solid
    665379102RD,WE0.101Solid251x100.51892147
    137917102BK,WE0.101Solid251x100.51892147
    457645102BE,WE,GN0.101Solid251x100.54192153
    457646103BK,WE,BE,GN0.101Solid251x100.579123193
    457647103BE,RD,WE,GN0.101Solid251x100.579123193
    137916103BK,RD,WE0.101Solid251x100.557123187
    457648104BK,WE,RD,BE,GN0.101Solid251x100.624154234
    10 AWG | 19 Strands
    457664102RD,WE,GN0.11719251x100.57397164
    457665102BE,WE,GN0.11719251x100.57397164
    457666103BK,WE,RD,GN0.11719251x100.616129208
    457667103BK,WE,BE,GN0.11719251x100.616129208
    457668103RD,BE,WE,GN0.11719251x100.616129208
    457669104BK,WE,RD,BE,GN0.11719251x100.664161252
    12 AWG | 19 Strands
    137915122BK,WE0.09019201x120.47260107
    665385123BK,RD,WE0.09019201x120.50680134
    10 AWG | 19 Strands
    665386102BK,WE0.11719251x100.55197159
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Note: Conductor number = number of phase conductors. Does not include green ground.
    Table 2 – Electrical and Engineering Data
    Cond. SizeConductor NumberMin. Bend RadiusDC Resistance at 25°CAC Resistance at 75°CInductive Reactance @ 60HzAllowable Ampacity Raceway 75°CAllowable Ampacity Raceway 90°C
    AWG/KcmilInchesΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    14 AWG | Solid
    1423.12.6313.170.0582025
    1422.92.6313.1700.0582025
    1433.12.6313.1700.0582025
    1443.52.6313.170.0581620
    14 AWG | 19 Strands
    1423.22.6313.170.0582025
    12 AWG | Solid
    1223.31.6622.0020.0542530
    1233.51.6622.0020.0542524
    1233.51.6622.0020.0542524
    1223.21.6622.0020.0542530
    1223.21.6622.0020.0542530
    1224.01.6622.0020.0542530
    1233.41.6622.0020.0542530
    1233.41.6622.0020.0542530
    1243.61.6622.0020.0542024
    12 AWG | 19 Strands
    1223.51.6622.0020.0542530
    1223.51.6622.0020.0542530
    1233.71.6622.0020.0542524
    1233.71.6622.0020.0542524
    12441.6622.0020.0542024
    10 AWG | Solid
    1023.61.0401.2530.0503540
    1023.61.0401.2530.0503540
    1023.81.041.2530.053540
    1034.11.041.2530.053532
    1034.11.041.2530.053532
    1033.91.0401.2530.0503540
    1044.41.041.2530.052832
    10 AWG | 19 Strands
    10241.041.2530.053540
    10241.041.2530.053540
    1034.31.041.2530.053532
    1034.31.041.2530.053532
    1034.31.041.2530.053532
    1044.61.041.2530.052832
    12 AWG | 19 Strands
    1223.31.6622.0020.0542530
    1233.51.6622.0020.0542530
    10 AWG | 19 Strands
    1023.91.0401.2530.0503540
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    *Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Revision: 1.000.029

    Updated On: Jan. 12, 2026, 8:56 p.m. UTC