Search Results:

SPEC 46101

CU Compressed 5kV NLEPR Insulation 100% IL PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial

Type MV-105 Single Conductor Copper, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA. Silicone Free

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 5KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# (UL/CSA) 1/C [#AWG or #kcmil] CU 90 MILS NL-EPR 5KV 100% INS LEVEL 25% TS MV-105 FOR CT USE SUN. RES. TC-ER(CSA 1/0 LARGER) FOR DIRECT BURIAL FT4 -ST1 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket ThicknessApprox. ODApprox. WeightMax Pull TensionMin Bending RadiusConduit Size
    AWG/KcmilNo. of Strandsinchinchinchmilinchlb/1000ftlbinchinch
    TBA270.2830.5000.560550.7104225318.52.0
    TBA1190.3220.5390.599550.7494896709.02.5
    5556561/0190.3610.5800.640550.7905788449.42.5
    TBA2/0190.4050.6220.682800.832677106510.02.5
    TBA3/0190.4560.6730.733800.883806134210.62.5
    TBA4/0190.5120.7300.789800.9701002169311.63.0
    TBA250370.5580.7840.844801.0241150200012.23.0
    TBA350370.6610.8870.947801.1271508280013.53.5
    TBA500370.7891.0151.075801.2552030400015.03.5
    TBA750610.9681.2041.264801.4442899600017.34.0
    TBA1000611.1171.3531.413801.5933742800019.15.0
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Conduit size based on 3 phase 40% fill-factor without ground
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedanceShield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    20.1620.2030.0310.0430.637 + j0.4570.266 + j0.0461854145/155190/215
    10.1290.1610.0280.0410.632 + j0.4560.266 + j0.051981170/180225/250
    1/00.1020.1280.0240.0390.368 + j0.2780.023 + j0.0302010195/210260/290
    2/00.0810.1010.0230.0380.637 + j0.4570.266 + j0.0462251220/235300/330
    3/00.0640.0810.0210.0370.683 + j0.5590.336 + j0.0472417250/270345/385
    4/00.0510.0640.0190.0360.690 + j0.5640.336 + j0.0412478290/310400/445
    2500.0430.0540.0180.0360.690 + j0.5640.336 + j0.0412645320/345445/495
    3500.0310.0390.0160.0340.702 + j0.4700.336 + j0.0522965385/415550/615
    5000.0220.0280.0140.0320.702 + j0.4700.336 + j0.0523361470/505695/775
    7500.0140.0200.0120.0310.706 + j0.4710.336 + j0.0483947585/630900/1000
    10000.0110.0160.0100.0300.706 + j0.4710.336 + j0.0484408670/7201075/1200
    * NEC ampacities are based on:
    * For Duct: Table 310.60(C)(11) Detail 1.
    * For Free Air: Table 310.60(C)(3).
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
    * Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center..
    * Capacitive Reactance is between Phase-to-Shield.

    Revision: 1.000.024

    Updated On: Dec. 31, 2024, 11:08 p.m. UTC