Search Results:
SPEC 45258
CU 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600 or 1000 Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX KCMIL (XXX{mm2}) CU 4/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE {YYYY}
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |||
| 557009 | 8 | 4 | 7 | 0.141 | 45 | 1 x 10 | 60 | 0.755 | 238 | 403 | Black |
| 560102 | 6 | 4 | 7 | 0.177 | 45 | 1 x 8 | 80 | 0.902 | 378 | 613 | Black |
| 556993 | 4 | 4 | 7 | 0.225 | 45 | 1 x 8 | 80 | 0.938 | 572 | 812 | Black |
| 554303 | 2 | 4 | 7 | 0.282 | 45 | 1 x 6 | 80 | 1.047 | 909 | 1189 | Black |
| 602011 | 1 | 4 | 19 | 0.322 | 55 | 1 x 6 | 80 | 1.215 | 1125 | 1504 | Black |
| 554436 | 1/0 | 4 | 19 | 0.361 | 55 | 1 x 6 | 80 | 1.328 | 1399 | 1774 | Black |
| 556985 | 2/0 | 4 | 19 | 0.405 | 55 | 1 x 6 | 80 | 1.430 | 1742 | 2155 | Black |
| 602037 | 3/0 | 4 | 19 | 0.456 | 55 | 1 x 4 | 80 | 1.551 | 2223 | 2716 | Black |
| 554444 | 4/0 | 4 | 19 | 0.512 | 55 | 1 x 4 | 110 | 1.751 | 2769 | 3447 | Black |
| 602052 | 250 | 4 | 37 | 0.558 | 65 | 1 x 4 | 110 | 1.866 | 3249 | 4025 | Black |
| 602078 | 350 | 4 | 37 | 0.661 | 65 | 1 x 3 | 110 | 2.105 | 4530 | 5314 | Black |
| 675713 | 350 | 4 | 37 | 0.661 | 65 | 1 x 1 | 110 | 2.105 | 4627 | 5551 | Black |
| 675711 | 500 | 4 | 37 | 0.789 | 65 | 1 x 2/0 | 110 | 2.407 | 6652 | 7774 | Black |
| 554469 | 500 | 4 | 37 | 0.789 | 65 | 1 x 2 | 110 | 2.407 | 6444 | 7455 | Black |
| 672235 | 500 | 4 | 37 | 0.789 | 65 | 1 x 1 | 110 | 2.407 | 6498 | 7620 | Black |
| 672237 | 500 | 4 | 37 | 0.789 | 65 | 1 x 1/0 | 110 | 2.407 | 6566 | 7684 | Black |
| 672240 | 500 | 4 | 37 | 0.789 | 65 | 1 x 4/0 | 110 | 2.511 | 672240 | 8015 | Black |
| 675706 | 600 | 4 | 61 | 0.865 | 80 | 1 x 1/0 | 140 | 2.723 | 7813 | 9264 | Black |
| 665772 | 600 | 4 | 61 | 0.865 | 80 | 1 x 350 | 145 | 2.859 | 8575 | 10061 | Black |
| 649649 | 600 | 4 | 61 | 0.865 | 80 | 1 x 4/0 | 140 | 2.867 | 8144 | 9634 | Black |
| 675708 | 600 | 4 | 61 | 0.865 | 80 | 1 x 250 | 140 | 2.868 | 8263 | 9754 | Black |
| 675715 | 750 | 4 | 61 | 0.968 | 80 | 1 x 1/0 | 140 | 3.032 | 9685 | 11423 | Black |
| 570961 | 750 | 4 | 61 | 0.968 | 80 | 1 x 1 | 140 | 3.032 | 9616 | 11355 | Black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | ||
| 557009 | 8 | 4 | 3.0 | 422 | 0.653 | 0.786 | 0.052 | 40 | 44 |
| 560102 | 6 | 4 | 3.6 | 671 | 0.411 | 0.495 | 0.051 | 52 | 60 |
| 556993 | 4 | 4 | 3.8 | 1068 | 0.258 | 0.310 | 0.048 | 68 | 76 |
| 554303 | 2 | 4 | 5.2 | 1698 | 0.162 | 0.195 | 0.045 | 92 | 104 |
| 602011 | 1 | 4 | 6.1 | 2142 | 0.128 | 0.154 | 0.046 | 104 | 116 |
| 554436 | 1/0 | 4 | 6.6 | 2703 | 0.102 | 0.122 | 0.044 | 120 | 136 |
| 556985 | 2/0 | 4 | 2 | 3407 | 0.081 | 0.097 | 0.043 | 140 | 156 |
| 602037 | 3/0 | 4 | 7.8 | 4295 | 0.064 | 0.078 | 0.042 | 160 | 180 |
| 554444 | 4/0 | 4 | 8.7 | 5416 | 0.051 | 0.062 | 0.041 | 184 | 208 |
| 602052 | 250 | 4 | 9.3 | 6400 | 0.043 | 0.053 | 0.041 | 204 | 232 |
| 602078 | 350 | 4 | 12.6 | 8960 | 0.031 | 0.039 | 0.040 | 248 | 280 |
| 675713 | 350 | 4 | 12.6 | 8960 | 0.031 | 0.039 | 0.040 | 248 | 280 |
| 675711 | 500 | 4 | 14.4 | 12800 | 0.022 | 0.029 | 0.039 | 304 | 344 |
| 554469 | 500 | 4 | 14.4 | 12800 | 0.022 | 0.029 | 0.039 | 304 | 344 |
| 672235 | 500 | 4 | 14.4 | 12800 | 0.022 | 0.029 | 0.039 | 304 | 344 |
| 672237 | 500 | 4 | 14.4 | 12800 | 0.022 | 0.029 | 0.039 | 304 | 344 |
| 672240 | 500 | 4 | 15.1 | 12800 | 0.022 | 0.029 | 0.039 | 304 | 344 |
| 675706 | 600 | 4 | 16.3 | 15360 | 0.018 | 0.025 | 0.039 | 336 | 380 |
| 665772 | 600 | 4 | 17.2 | 15360 | 0.018 | 0.025 | 0.039 | 336 | 380 |
| 649649 | 600 | 4 | 17.2 | 15360 | 0.018 | 0.025 | 0.039 | 336 | 380 |
| 675708 | 600 | 4 | 17.2 | 15360 | 0.018 | 0.025 | 0.039 | 336 | 380 |
| 675715 | 750 | 4 | 18.2 | 19200 | 0.014 | 0.022 | 0.038 | 380 | 428 |
| 570961 | 750 | 4 | 18.2 | 19200 | 0.014 | 0.022 | 0.038 | 380 | 428 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.004
Updated On: Oct. 28, 2025, 6:20 p.m. UTC