Search Results:

SPEC 45240

CU 600/1000V XLPE Insulation PVC Jacket XHHW-2 With Green Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Green Insulated Ground. Silicone Free.

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Green insulated class B compressed stranded bare copper per ASTM B3 and ASTM B8.
  4. Filler:Paper filler as needed
  5. Binder:Binder tape as needed
  6. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10. Silicone free.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    {SQFTG} SOUTHWIRE® {UL} XXX AWG (XX.X{mm2}) CU 2/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU GREEN INSULATED 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessGroundJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of StrandsinchmilNo. x AWGmilinchlb/1000ftlb/1000ft
    6710428270.141451 x 10 GG600.592135242
    5709596270.177451 x 8 GG600.691215341
    5962404270.225451 x 8600.748311444
    TBA2270.282451 x 6800.906494714
    TBA12190.322551 x 6801.026602875
    TBA1/02190.361551 x 6801.1047381041
    TBA2/02190.405551 x 6801.1929101248
    TBA3/02190.456551 x 4801.29411741553
    TBA4/02190.512551 x 4801.40614461872
    TBA2502370.558651 x 4801.53816862190
    TBA3502370.661651 x 31101.80423443052
    TBA5002370.789651 x 21102.06033204175
    TBA6002610.865801 x 21102.27239444971
    TBA7502610.968801 x 11102.47849316095
    TBA10002611.117801 x 1/01402.83665578098
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    671042822.42640.6530.7860.0525055
    570959622.84190.4110.4950.0516575
    596240423.06670.2580.3100.0488595
    TBA223.610610.1620.1950.045115130
    TBA125.113390.1280.1540.046130145
    TBA1/025.516890.1020.1220.044150170
    TBA2/026.021290.0810.0970.043175195
    TBA3/026.526840.0640.0780.042200225
    TBA4/027.033850.0510.0620.041230260
    TBA25027.740000.0430.0530.041255290
    TBA35029.056000.0310.0390.040310350
    TBA500212.480000.0220.0290.039380430
    TBA600213.696000.0180.0250.039420475
    TBA750214.9120000.0140.0220.038475535
    TBA1000217.0160000.0110.0180.037545615
    *Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

    Revision: 1.000.007

    Updated On: Feb. 14, 2025, 7:10 p.m. UTC