Search Results:

SPEC 45052

CU 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free

Type TC-ER Control Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. CT Rated - Sunlight Resistant - For Direct Burial - VW-1 Rated - Silicone Free

...

Construction:

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes. VW-1 Rated
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 or 1000 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. The jacket acts as gas/vapor-tight polymeric sheath that is extruded over the core per Sections 501.15(D) and 501.15(E) of the NEC, however when these cables are used in a hazardous location, they may need to be sealed further as described in more detail in the NEC. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 Rated\ - Sunlight Resistant - For Direct Burial - Silicone Free.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 44 VW-1 Vertical flame test on individual conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    {SQFTG} SOUTHWIRE® (UL) XX AWG (X.XXmm2) CU 3/C TYPE TC-ER XHHW-2 CDRS 90(D)C JACKET SUNLIGHT RESISTANT DIRECT BURIAL FT4/IEEE1202 600V or 1000V NOM-ANCE XHHW-2 CT SR 600V 90(D)C.
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 75°CInductive RectanceMin Bending RadiusAllowable Ampacity 75°CAllowable Ampacity 90°CJacket Color
    AWGNo.strandsmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftΩ/1000ftinchAmpAmp
    14 AWG
    952459142730450.35525662.6313.1700.0581.42025Black
    952465143730450.37638902.6313.1700.0581.52025Black
    952473144730450.409511092.6313.1700.0581.61620Black
    952481145730450.447641292.6313.1700.0581.81620Black
    952499146730450.499761562.6313.1700.0582.01620Black
    952440147730450.499891732.6313.1700.0582.01417Black
    952507148730600.5591022082.6313.1700.0582.21417Black
    952572149730600.5981142312.6313.1700.0582.41417Black
    9525981412730600.6701532952.6313.1700.0582.71012Black
    9526061415730600.7421913582.6313.1700.0583.01012Black
    9526141419730600.7802424392.6313.1700.0583.11012Black
    9526221420730600.8202554622.6313.1700.0583.31012Black
    9526301425730800.9523196022.6313.1700.0583.8911Black
    9526481430730801.0063867072.6313.1700.0585.0911Black
    9526551437730801.0834748492.6313.1700.0585.4810Black
    12 AWG
    953042122730450.38840881.6622.0020.0541.62530Black
    953059123730450.408611171.6622.0020.0541.62530Black
    953067124730450.449811521.6622.0020.0541.82024Black
    953075125730450.4871011741.6622.0020.0541.92024Black
    953091127730600.5611422481.6622.0020.0542.21721Black
    953109128730600.6071622791.6622.0020.0542.41721Black
    953117129730600.6571823151.6622.0020.0542.61721Black
    9531251210730600.7142023491.6622.0020.0542.91215Black
    9531331212730600.7382434041.6622.0020.0543.01215Black
    9531411215730600.8193034961.6622.0020.0543.31215Black
    9531581219730800.9043856471.6622.0020.0543.61215Black
    9531741225730801.0515118351.6622.0020.0545.31113Black
    9531901237730801.19875311811.6622.0020.0546.01012Black
    10 AWG
    952861102730450.448641211.0401.2530.0501.83540Black
    952879103730450.472971661.0401.2530.0501.93540Black
    952895104730450.5471292291.0401.2530.0502.22832Black
    952887105730600.6031612731.0401.2530.0502.42832Black
    TBA107730600.6412583761.0401.2530.0502.62428Black
    952911107730600.6572263611.0401.2530.0502.62428Black
    952929108730600.7112574081.0401.2530.0502.82428Black
    952937109730600.7652894551.0401.2530.0503.12428Black
    9529521012730800.9043866251.0401.2530.0503.61720Black
    9529601015730801.0014837641.0401.2530.0505.01720Black
    9529781019730801.0456139321.0401.2530.0505.21720Black
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    *Ampacities have been adjusted for more than Three Current-Carrying Conductors.
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Revision: 1.000.007

    Updated On: Jan. 10, 2025, 1:14 p.m. UTC