Search Results:

SPEC 45041

Southwire® Machine Flex® CU 600/1000V THHN Insulation Gray TPE Jacket. Silicone-Free

Type TC-ER Machine Tray Control Cable 600/1000 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation Thermoplastic Elastomer Jacket, 90°C Dry 75°C Wet -40°C Cold Impact Identification Method 4. Silicone-Free

...

Construction:

  1. Conductor:Class K, Flexible stranded bare annealed copper per ASTM B3, B172, and B174
  2. Insulation:Polyvinyl Chloride (PVC) with nylon layer THHN
  3. Ground:One Green Ground with Yellow Stripe THHN
  4. Jacket:Sunlight Resistant Gray Thermoplastic Elastomer TPE: Other jacket colors available upon request

Applications and Features:

Southwire’s Machine Flex® control tray cables 600/1000 Volt conform to NFPA 79 and are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC® Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC® 336.10. Southwire’s machine tray cable is ideal for use in CNC machines, grinding, cutting, metal forming, buffing, bottling equipment, conveyors, processing & packaging equipment, assembly lines, control panels, food and beverage, oil sands, plant expansion, wind energy and data centers. Multiple approvals for multiple applications. Cable is rated for -40°C cold impact. Two conductor cables contain no green/yellow ground.

Specifications:

  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 13 Power-Limited Circuit Cables
  • UL 66 Fixture Wire Type TFFN (for sizes 18 and 16 AWG)
  • UL 83 Thermoplastic Insulated Wire and Cables (sizes 14 AWG to 1000 kcmil)
  • UL 758 AWM Style 2587
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1277 TC-ER
  • UL 1690 Data Processing Cable (DP-1)
  • UL 2250 Instrumentation Tray Cable
  • UL 2277 Type WTTC
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 239 Control and instrumentation cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Exceeds Ecolab PM-40-1 Material Resistance Test With 30-day Exposure, UL Verified V747862
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • NFPA 79 Electrical Standard for Industrial Machinery
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    18 - 12 AWG:
    SOUTHWIRE® XX AWG (X.XXmm2) X/C PVC/NYLON TYPE TC-ER E75755 (UL) 600V 90°C DRY 75°C WET SUN RES OIL RES I/II DIR BUR -40°C OR MTW FLEXING OR DP-1 OR WTTC 1000V OR PLTC OR ITC OR AWM 2587 -- LL90458 CSA CIC/TC FT4 OR AWM I/II A/B 105°C 1000V -40°C FT4 -- NOM-ANCE 90°C PVC/NYLON PVC-TPE THHN/THWN FT4 600V -- {CE} RoHS-2 MADE IN USA

    10 AWG and Larger:
    SOUTHWIRE® XX AWG (XX.X{MM2}) XX/C PVC/NYLON TYPE TC-ER E75755 {UL} 600V 90°C DRY 75°C WET SUN RES OIL RES I/II DIR BUR -40°C OR MTW FLEXING OR DP-1 OR WTTC 1000V OR AWM 2587 -- LL90458 {CSA} CIC/TC FT4 OR AWM I/II A/B 105°C 1000V -40°C FT4 -- {NOM}-ANCE 90°C PVC/NYLON PVC-TPE THHN/THWN FT4 600V -- {CE} RoHS-2 -- MADE IN USA
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberCond. StrandsDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightAC Resistance @ 75°CInductive RectanceMin Bending RadiusAllowable Ampacity 75°CAllowable Ampacity 90°CJacket Color
    AWGNo.strandsinchmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmp
    18 AWG
    677071182160.04420450.26610358.6130.0361.0-14Gray
    581511183160.04420450.28115428.6130.0361.1-14Black
    582642184160.04420450.30620548.6130.0361.2-11Gray
    582644185160.04420450.33225638.6130.0361.3-11Gray
    139265186160.04420450.34831848.6130.0361.4-11Gray
    581513187160.04420450.35835798.6130.0361.4-9Gray
    582645189160.04420450.411451018.6130.0361.6-9Gray
    5826461812160.04420450.456601288.6130.0361.8-7Gray
    5826471818160.04420450.554902258.6130.0362.2-7Gray
    6462621819160.04420450.560952008.6130.0362.2-7Gray
    5815141825160.04420600.6351252538.6130.0362.5-6Gray
    16 AWG
    677072162260.05920500.29416455.4060.0331.1-18Gray
    581515163260.05920500.31124585.4060.0331.2-18Gray
    582648164260.05920500.33932715.4060.0331.3-14Gray
    582649165260.05920500.37040865.4060.0331.4-14Gray
    139203166260.05920500.400471165.4060.0331.6-14Gray
    581516167260.05920500.400561075.4060.0331.6-12Gray
    139204168260.05920500.431721425.4060.0331.7-12Gray
    582651169260.05920500.462721375.4060.0331.8-12Gray
    1392051610260.05920500.500811865.4060.0332.0-9Gray
    5826521612260.05920500.509971745.4060.0332.0-9Gray
    5826531618260.05920650.6231452625.4060.0332.4-9Gray
    6462631619260.05920650.6301542725.4060.0332.5-9Gray
    5815171625260.05920650.7172023455.4060.0332.8-8Gray
    5815181641260.05920900.9483325905.4060.0333.8-6Gray
    14 AWG
    677073142410.07320500.32425583.3910.0581.22025Gray
    581519143410.07320500.34238773.3910.0581.32025Gray
    582654144410.07320500.37551963.3910.0581.51620Gray
    582655145410.07320500.411631143.3910.0581.61620Gray
    581521147410.07320500.445891493.3910.0581.71417Gray
    673795148410.07320500.4951021753.3910.0581.91417Gray
    582656149410.07320500.5161151883.3910.0582.01417Gray
    5826571412410.07320650.6081532573.3910.0582.41012Gray
    5826581418410.07320650.6972303633.3910.0582.71012Gray
    5815221425410.07320650.8063184863.3910.0583.2911Gray
    12 AWG
    677074122650.09420500.36240802.1370.0541.42530Gray
    677188123650.09420500.389601082.1370.0541.52530Gray
    582659124650.09420500.420811362.1370.0541.62024Gray
    582660125650.09420500.5021011702.1370.0542.02024Gray
    139262126650.09420500.5021221942.1370.0542.02024Gray
    582661127650.09420500.5021412192.1370.0542.01721Gray
    139263128650.09420650.5741622602.1370.0542.31721Gray
    139264129650.09420650.6151822912.1370.0542.51721Gray
    10 AWG
    6770751021050.11725500.430641191.3390.0501.73540Gray
    6771891031050.11725500.462971591.3390.0501.83540Gray
    5815231041050.11725500.5021292011.3390.0502.02832Gray
    5826621051050.11725500.5791612911.3390.0502.32832Gray
    5826631071050.11725650.6282263361.3390.0502.52428Gray
    8 AWG
    677190831680.15335650.6261573140.8610.0522.55055Gray
    643367841680.15335650.6802103610.8610.0522.74044Gray
    673797851680.15335700.7662634500.8610.0523.04044Gray
    6 AWG
    677191632590.19835700.7252684400.5410.0512.96575Gray
    643369642590.19835700.8173585620.5410.0513.25260Gray
    458641652590.19835800.9024486710.5410.0513.65260Gray
    4 AWG
    677192434200.23550800.8893996490.3400.0483.58595Gray
    643371444200.23550800.9695328290.3400.0483.86876Gray
    458779454200.23550801.07366510480.3400.0485.46876Gray
    2 AWG
    677193236510.302501001.0706379880.2160.0455.3115130Gray
    643373246510.302501001.19684912620.2160.0455.992104Gray
    458778256510.302501001.286106215640.2160.0456.492104Gray
    516398158360.32860801.382131318830.1670.0466.9104116Gray
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Cond. Number includes green/yellow ground conductor. Constructions with only 2/C do not have a green/yellow ground conductor.
    * Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Ampacities have been adjusted for more than Three Current-Carrying Conductors.

    Revision: 1.000.033

    Updated On: Aug. 17, 2026, 1:57 p.m. UTC