Toggle navigation
Products
Industrial
Utility
Commercial
Tech Blog
My Products
Ask An Expert
COMEX CU
Close:
4.2035
Products
>
Industrial Products
> High Temp
United States
United States
Canada
International
High Temp
Temp. Rating
90°C
105°C
150°C
200 / 260°C
200°C
250°C
260 / 290°C
316 / 427°C
450°C
482 / 538°C
1204 / 1427°C
Insulation Type
Ceramic Fiber
EPR
ETFE
FEP
PFA
PTFE
PVC
Polyimide Tape
Silicone Rubber
fiberglass
phlogopite mica
Voltage
300V
600V
Apply Filter
SPEC: 42002
SF-2 SEW-2 200°C 600V
Add to My Products
SPEC: 42004
SFF-2 SEWF-2 150°C 600V
Add to My Products
SPEC: 42006
SRG ML 150°C-200°C 600V
Add to My Products
SPEC: 42007
SRK ML 150°C-200°C 600V
Add to My Products
SPEC: 42008
SRGT 200°C 600V UL 3568
Add to My Products
SPEC: 42020
FEP 200°C 300V UL 1332
Add to My Products
SPEC: 42021
FEP 200°C 600V UL 1901
Add to My Products
SPEC: 42022
FEP 200°C 600V UL 1330
Add to My Products
SPEC: 42024
FEP 200°C 600V UL Type FEP
Add to My Products
SPEC: 42025
FEP 200°C 600V UL Type FEPB
Add to My Products
SPEC: 42030
ETFE 200°C 300V UL 10109
Add to My Products
SPEC: 42031
ETFE 200°C 600V UL 10086
Add to My Products
SPEC: 42032
ETFE 150°C (302°F) 600V TYPE Z
Add to My Products
SPEC: 42035
PFA 250°C 300V UL 1726
Add to My Products
SPEC: 42036
PFA 250°C 600V UL 1727
Add to My Products
SPEC: 42037
PFA 250°C 600V UL Type PFAH
Add to My Products
SPEC: 42041
TGGT 250°C 300V UL 5257
Add to My Products
SPEC: 42042
TGGT 250°C 600V UL 5256
Add to My Products
SPEC: 42044
TGGT 250°C 600V UL 5196 Heavy Wall
Add to My Products
SPEC: 42052
EZMG 450°C 600V UL 5107 (EZ STRIP)
Add to My Products
SPEC: 42053
MG LITE 450°C 600V UL 5359
Add to My Products
SPEC: 42060
FLAMROX
TM
HIGH PERFORMANCE CABLE
Add to My Products
SPEC: 42062
SRG-G CONTROL CABLES
Add to My Products
SPEC: 42064
SRG-K INSTRUMENTATION CABLES
Add to My Products
SPEC: 42065
SRG-K CONTROL CABLES
Add to My Products
SPEC: 42080
SOAKING PIT CABLES
Add to My Products
SPEC: 42090
TGGTG CABLES
Add to My Products
SPEC: 42095
MGG CABLES
Add to My Products
SPEC: 42100
FLAMROX
TM
HIGH PERFORMANCE CABLE
Add to My Products
SPEC: 42200
FEP/FEP Instrumentation Shielded Multi Conductor Tray Cable
Add to My Products
SPEC: 42210
FEP/FEP Instrumentation Shielded Triads Tray Cable
Add to My Products
SPEC: 42215
FEP/FEP Control Tray Cable. 200°C Dry Special Applications
Add to My Products
SPEC: 42225
ETFE/ETFE Instrumentation Shielded Multi Conductor Tray Cable
Add to My Products
SPEC: 42230
ETFE/ETFE Instrumentation Shielded Pairs Tray Cable
Add to My Products
SPEC: 42245
ETFE/ETFE Power Tray Cable
Add to My Products
SPEC: 42300
Thermocouple Wire Fiberglass Braid Insulation & Jacket
Add to My Products
SPEC: 42315
Thermocouple Wire Ceramic Fiber Braid Insulation & Jacket
Add to My Products
SPEC: 42320
Thermocouple Wire Polyimide Film Insulation & Jacket
Add to My Products
SPEC: 42330
Thermocouple Wire PFA Insulation & Jacket
Add to My Products
SPEC: 42335
Thermocouple Wire FEP Insulation & Jacket
Add to My Products
SPEC: 42340
Thermocouple Wire Silicone Rubber Glass Braid
Add to My Products
SPEC: 42345
Thermocouple Wire PVC Insulation & Jacket
Add to My Products
SPEC: 42350
Thermocouple Wire PVC/PVC Multi Pair
Add to My Products
SPEC: 42355
Thermocouple Wire EPR/CPE Multi Pair
Add to My Products