SPEC 41065

TELCOFLEX® Cellular Tower Low-Inductance Power Cable 600V

TELCOFLEX® Cellular Tower Low-Inductance Power Cable 600V

...

Construction:

  1. Conductor:19-strand combination unilay bare copper per ASTM B3 and ASTM B787.
  2. Insulation:Heat and moisture resistant PVC insulation with Nylon sheath
  3. Conductor Shield:Helically-Applied Soft-Drawn Bare Copper Wires
  4. Jacket: Encapsulating, Black, Heat and Moisture-Resistant PVC

Applications and Features:

Southwire Low - Inductance Power Cable is used primarily as a hybrid cable component for cell tower applications. These conductors are capable of operating continously at conductor temperature not in excess of 75°C.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • RoHS-2 (European Directive 2011/65/EU)
  • Sample Print Legend:

    Phase ID: NUMBER-# Secondary Print: 9MM SOUTHWIRE® 6 AWG 2/C CONCENTRIC 600V 75°C WET/DRY -- ROHS -- {STANDARD DATE}
    TELCOFLEX® Cellular Tower Low-Inductance Power Cable 600V
    Stock CodeConductor Size (Strands)PVC/Nylon ThicknessConductor Shield No. x SizeConductor Jacket ThicknessNominal ODNominal WeightPhase ID
    AWGmilsmilsmilsincheslbs/1000'-
    6772386 (19)31 / 626 x 32.15250.362193ONE-1
    6772396 (19)31 / 626 x 32.15250.362193TWO-2
    6772406 (19)31 / 626 x 32.15250.362193THREE-3
    6772416 (19)31 / 626 x 32.15250.362193FOUR-4
    6772426 (19)31 / 626 x 32.15250.362193FIVE-5
    6772436 (19)31 / 626 x 32.15250.362193SIX-6
    6772446 (19)31 / 626 x 32.15250.362193SEVEN-7
    6772466 (19)31 / 626 x 32.15250.362193EIGHT-8
    6772476 (19)31 / 626 x 32.15250.362193NINE-9
    6772486 (19)31 / 626 x 32.15250.362193TEN-10
    6772496 (19)31 / 626 x 32.15250.362193ELEVEN-11
    6772506 (19)31 / 626 x 32.15250.362193TWELVE-12

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC