SPEC 44070

Southwire® Machine Flex® Hookup PVC

105ºC Dry. 60/75ºC Moisture Resistant. 600/1000 Volts. Flexible Stranded Tinned Copper Conductor. PVC lnsulation .

...

Construction:

  1. Conductor:Flexible stranded tinned copper per ASTM B33, ASTM B172, ASTM B173
  2. Insulation:Polyvinyl Chloride (PVC)
  • Colors: Other Colors available; including Green with 2x15% +/- 5% Tolerance Yellow Extruded Stripe. Other stripes available.
  • Extruded stripes limited to sizes 4/0 AWG and smaller. 250 kcmil available in solid colors only.
  • Applications and Features:

    Southwire’s Machine Flex® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C for normal operation in wet and dry locations, 90°C for emergency overload, and 150°C for short circuit conditions. 1/0 AWG & larger rated for CT use.

    Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • CSA C22.2 No. 127 Equipment and Lead Wires
  • CSA C22.2 No. 210 Appliance Wiring Material Products
  • CT USE - As Type THHW in 1 /0 AWG & Larger
  • Oil Res I & Sun Res - AWG 8 & Larger
  • AWM 1032; AWG 18-6 AWM 1011/1015/1230/1335; AWG 18-10
    AWM 1011/1028/1231/1344; AWG 8 AWM 1232/1283/1346/10269; AWG 6-2
    AWM 1232/1284/1338/10269; AWG 1- 4/0 AWM 1284/1339/10269; Kcmil 250
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

  • SOUTHWIRE 18 AWG (0.823mm2) E51583 (PLANT ID CODE) (UL) MTW OR AWM 1011/1015/1230/1335/1345 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 CSA TEW 105°C 600V FT1 OR AWM I A/B 105°C 600V FT1 -- CE RoHS-2 MADE IN USA

  • SOUTHWIRE® 8 AWG (8.37mm2) E69567 (PLANT ID CODE) (UL) BC-5W2 OR MTW OR THHW OR AWM 1011/1028/1231/ 1337 600V OR 1032 1000V MOISTURE RESISTANT OIL RES I SUN RES VW-1 -- 156205 CSA TEW 105°C 600V FT1 OR AWM I A/B 105°C 600V FT1-CE RoHS-2 MADE IN USA

  • SOUTHWIRE® 250 MCM (127mm2) E51583 (PLANT ID CODE) (UL) MTW OR THHW FOR CT USE OR AWM 1284/1339 600V OR 10269 1000V. OIL RES 1 SUN RES VW-1 - 156205 CSA AWM A/B 105°C 600 V - CE RoHS-2 MADE IN USA
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    F2T10004002/012590.409800.585426513
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    F2T10004002/012.610640.0900.1080.043145175195
    † Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    † Ampacities have been adjusted for more than Three Current-Carrying Conductors.
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.007

    Updated On: Feb. 9, 2024, 11:25 a.m. UTC