SPEC 22061
1/C CU 600V RW90 SIMpull®
Copper Conductor, 600V, 90°C MAX - 40°C MIN, 1/0 AWG to 1000 KCMIL. Sizes 350 kcmil & Larger FT4 Rated. All Sizes and Colors Are Sunlight Resistant.
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) SIMpull®
Applications and Features:
Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. Standard sizes 1/0 AWG and larger utilize SIMpull ® technology. All sizes are Sunlight Resistant in all colors and packaging. This product meets the current RoHS requirements. No lead is added or used in manufacturing.
Specifications:
Sample Print Legend:
SOUTHWIRE® XXXX KCMIL NOLUBE® SIMpull RW90{TM} LL90458 {CSA} (XXXX.XX{mm2}) CU RW90 XLPE 600 VOLTS (-40°C) SR - MADE UNDER US PATENT NOS 7411129 & 7557301-RW90 XXXX KCMIL {MMM/DD/YYYY} - OPERATOR NAME SEQUENTIAL METER MARKS SEQ METERS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
951772 | 6 | 7 | 45 | 0.274 | 97 | 1.0 | 209 | 0.411 | 0.495 | 0.051 | 75 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
951772 | 6 | 7 | 1.14 | 6.96 | 144 | 25.40 | 930 | 1.35 | 1.62 | 0.1673 | 75 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC