SPEC 80113
ACSS/AW
Aluminum Conductor, Aluminum-Clad Steel Supported

Construction:
- Core:Steel strands form the central core of the conductor with one or more layers of aluminum 1350-0 wire stranded around it.
- Stranding:ACSS/AW is a composite concentric-lay-stranded conductor.
- The steel core carries most or all of the mechanical load of the conductor due to the "0" (fully annealed or soft) temper aluminum.
- Steel core wires are protected from corrosion by an aluminum coating.
Applications and Features:
ACSS/AW is used for overhead distribution and transmission lines. It is designed to operate continuously at elevated temperatures up to 250°C without loss of strength; it sags less under emergency electrical loadings than ACSR/AW; it is self-damping if prestretched during installation; and its final sags are not affected by long term creep of aluminum. The advantages make ACSS/AW especially useful in reconductoring applications requiring increased current with existing tensions and clearances, new line applications where structures can be economized because of reduced conductor sag, new line applications requiring high emergency loadings, and lines where aeolian vibration is a problem. ACSS/AW offers strength characteristics similar to ACSS, along with slightly greater ampacity and resistance to corrosion due to aluminum-cladding of the steel core wires.
Specifications:
Table 1 – Weights and Measurements
Code Word | Size | Stranding | AL Strand Dia | Steel Strand Dia | Steel Core | Overall OD | AL Weight | Steel Weight | Overall Weight |
---|---|---|---|---|---|---|---|---|---|
(AWG or kcmil) | (Al/Stl) | inch | inch | inch | inch | lbs/1,000' | lbs/1,000' | lbs/1,000' | |
Junco/ACSS/AW | 266.8 | 30/7 | 0.0943 | 0.0943 | 0.2829 | 0.66 | 252 | 140 | 392 |
Ostrich/ACSS/AW | 300 | 26/7 | 0.1074 | 0.0835 | 0.2506 | 0.68 | 283 | 110 | 393 |
Linnet/ACSS/AW | 336.4 | 26/7 | 0.1137 | 0.0885 | 0.2654 | 0.72 | 317 | 123 | 440 |
Oriole/ACSS/AW | 336.4 | 30/7 | 0.1059 | 0.1059 | 0.3177 | 0.741 | 318 | 177 | 494 |
Brant/ACSS/AW | 397.5 | 24/7 | 0.1287 | 0.0858 | 0.2574 | 0.772 | 374 | 116 | 490 |
Ibis/ACSS/AW | 397.5 | 26/7 | 0.1236 | 0.0962 | 0.2885 | 0.783 | 374 | 146 | 520 |
Lark/ACSS/AW | 397.5 | 30/7 | 0.1151 | 0.1151 | 0.3453 | 0.806 | 375 | 209 | 584 |
Flicker/ACSS/AW | 477 | 24/7 | 0.141 | 0.094 | 0.2819 | 0.846 | 449 | 139 | 589 |
Hawk/ACSS/AW | 477 | 26/7 | 0.1354 | 0.1053 | 0.316 | 0.858 | 449 | 175 | 624 |
Hen/ACSS/AW | 477 | 30/7 | 0.1261 | 0.1261 | 0.3783 | 0.883 | 450 | 251 | 701 |
Parakeet/ACSS/AW | 556.5 | 24/7 | 0.1523 | 0.1015 | 0.3045 | 0.914 | 524 | 163 | 687 |
Dove/ACSS/AW | 556.5 | 26/7 | 0.1463 | 0.1138 | 0.3413 | 0.927 | 524 | 204 | 728 |
Eagle/ACSS/AW | 556.5 | 30/7 | 0.1362 | 0.1362 | 0.4086 | 0.953 | 525 | 293 | 818 |
Peacock/ACSS/AW | 605 | 24/7 | 0.1588 | 0.1058 | 0.3175 | 0.953 | 570 | 177 | 746 |
Squab/ACSS/AW | 605 | 26/7 | 0.1525 | 0.1186 | 0.3559 | 0.966 | 570 | 222 | 792 |
Wood Duck/ACSS/AW | 605 | 30/7 | 0.142 | 0.142 | 0.426 | 0.994 | 571 | 318 | 889 |
Teal/ACSS/AW | 605 | 30/19 | 0.142 | 0.0852 | 0.426 | 0.994 | 571 | 311 | 883 |
Rook/ACSS/AW | 636 | 24/7 | 0.1628 | 0.1085 | 0.3256 | 0.977 | 599 | 186 | 785 |
Grosbeak/ACSS/AW | 636 | 26/7 | 0.1564 | 0.1216 | 0.3649 | 0.991 | 599 | 233 | 832 |
Scoter/ACSS/AW | 636 | 30/7 | 0.1456 | 0.1456 | 0.4368 | 1.019 | 600 | 334 | 935 |
Egret/ACSS/AW | 636 | 30/19 | 0.1456 | 0.0874 | 0.4368 | 1.019 | 600 | 327 | 928 |
Flamingo/ACSS/AW | 666.6 | 24/7 | 0.1667 | 0.1111 | 0.3333 | 1 | 628 | 195 | 823 |
Gannet/ACSS/AW | 666.6 | 26/7 | 0.1601 | 0.1245 | 0.3736 | 1.014 | 628 | 245 | 872 |
Stilt/ACSS/AW | 715.5 | 24/7 | 0.1727 | 0.1151 | 0.3453 | 1.036 | 674 | 209 | 883 |
Starling/ACSS/AW | 715.5 | 26/7 | 0.1659 | 0.129 | 0.3871 | 1.051 | 674 | 263 | 936 |
Redwing/ACSS/AW | 715.5 | 30/19 | 0.1544 | 0.0927 | 0.4633 | 1.081 | 676 | 368 | 1044 |
Cuckoo/ACSS/AW | 795 | 24/7 | 0.182 | 0.1213 | 0.364 | 1.092 | 749 | 232 | 981 |
Drake/ACSS/AW | 795 | 26/7 | 0.1749 | 0.136 | 0.408 | 1.107 | 749 | 292 | 1040 |
Macaw/ACSS/AW | 795 | 42/7 | 0.1376 | 0.0764 | 0.2293 | 1.055 | 749 | 92 | 841 |
Tern/ACSS/AW | 795 | 45/7 | 0.1329 | 0.0886 | 0.2658 | 1.063 | 749 | 124 | 873 |
Condor/ACSS/AW | 795 | 54/7 | 0.1213 | 0.1213 | 0.364 | 1.092 | 749 | 232 | 981 |
Mallard/ACSS/AW | 795 | 30/19 | 0.1628 | 0.0977 | 0.4884 | 1.139 | 751 | 409 | 1160 |
Ruddy/ACSS/AW | 900 | 45/7 | 0.1414 | 0.0943 | 0.2828 | 1.131 | 848 | 140 | 988 |
Canary/ACSS/AW | 900 | 54/7 | 0.1291 | 0.1291 | 0.3873 | 1.162 | 848 | 263 | 1111 |
Rail/ACSS/AW | 954 | 45/7 | 0.1456 | 0.0971 | 0.2912 | 1.165 | 899 | 149 | 1047 |
Towhee/ACSS/AW | 954 | 48/7 | 0.141 | 0.1097 | 0.329 | 1.175 | 899 | 190 | 1088 |
Cardinal/ACSS/AW | 954 | 54/7 | 0.1329 | 0.1329 | 0.3987 | 1.196 | 899 | 279 | 1177 |
Canvasback/ACSS/AW | 954 | 30/19 | 0.1783 | 0.107 | 0.535 | 1.248 | 901 | 491 | 1392 |
Snowbird/ACSS/AW | 1033.5 | 42/7 | 0.1569 | 0.0871 | 0.2614 | 1.203 | 973 | 120 | 1093 |
Curlew/ACSS/AW | 1033.5 | 54/7 | 0.1383 | 0.1383 | 0.415 | 1.245 | 973 | 302 | 1275 |
Bluejay/ACSS/AW | 1113 | 45/7 | 0.1573 | 0.1048 | 0.3145 | 1.258 | 1048 | 173 | 1222 |
Finch/ACSS/AW | 1113 | 54/19 | 0.1436 | 0.0861 | 0.4307 | 1.292 | 1053 | 318 | 1372 |
Bunting/ACSS/AW | 1192.5 | 45/7 | 0.1628 | 0.1085 | 0.3256 | 1.302 | 1123 | 186 | 1309 |
Grackle/ACSS/AW | 1192.5 | 54/19 | 0.1486 | 0.0892 | 0.4458 | 1.337 | 1129 | 341 | 1470 |
Bittern/ACSS/AW | 1272 | 45/7 | 0.1681 | 0.1121 | 0.3362 | 1.345 | 1198 | 198 | 1396 |
Pheasant/ACSS/AW | 1272 | 54/19 | 0.1535 | 0.0921 | 0.4604 | 1.381 | 1204 | 364 | 1568 |
Dipper/ACSS/AW | 1351 | 45/7 | 0.1733 | 0.1155 | 0.3465 | 1.386 | 1272 | 210 | 1483 |
Martin/ACSS/AW | 1351 | 54/19 | 0.1582 | 0.0949 | 0.4745 | 1.424 | 1279 | 386 | 1665 |
Bobolink/ACSS/AW | 1431 | 45/7 | 0.1783 | 0.1189 | 0.3566 | 1.427 | 1348 | 223 | 1571 |
Plover/ACSS/AW | 1431 | 54/19 | 0.1628 | 0.0977 | 0.4884 | 1.465 | 1354 | 409 | 1764 |
Nuthatch/ACSS/AW | 1510 | 45/7 | 0.1832 | 0.1221 | 0.3664 | 1.465 | 1422 | 235 | 1657 |
Parrot/ACSS/AW | 1510 | 54/19 | 0.1672 | 0.1003 | 0.5017 | 1.505 | 1429 | 432 | 1861 |
Lapwing/ACSS/AW | 1590 | 45/7 | 0.188 | 0.1253 | 0.3759 | 1.504 | 1498 | 248 | 1745 |
Falcon/ACSS/AW | 1590 | 54/19 | 0.1716 | 0.103 | 0.5148 | 1.544 | 1505 | 455 | 1960 |
Chukar/ACSS/AW | 1780 | 84/19 | 0.1456 | 0.0873 | 0.4367 | 1.601 | 1685 | 327 | 2012 |
Mockingbird/ACSS/AW | 2034.5 | 72/7 | 0.1681 | 0.1121 | 0.3362 | 1.681 | 1926 | 198 | 2124 |
Roadrunner/ACSS/AW | 2057 | 76/19 | 0.1645 | 0.0768 | 0.3839 | 1.7 | 1947 | 253 | 2200 |
Bluebird/ACSS/AW | 2156 | 84/19 | 0.1602 | 0.0961 | 0.4806 | 1.762 | 2041 | 396 | 2437 |
Kiwi/ACSS/AW | 2167 | 72/7 | 0.1735 | 0.1157 | 0.347 | 1.735 | 2051 | 211 | 2262 |
Thrasher/ACSS/AW | 2312 | 76/19 | 0.1744 | 0.0814 | 0.407 | 1.802 | 2188 | 284 | 2472 |
Joree/ACSS/AW | 2515 | 76/19 | 0.1819 | 0.0849 | 0.4245 | 1.88 | 2380 | 309 | 2689 |
(1) Data based on a nominal cable manufactured in accordance with ASTM B 856.
(2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C, and an aluminum-clad steel conductivity of 20.3% IACS at 20°C.
(3) Ampacity based on a 200°C conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with emissivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
(4) Rated strengths based on aluminum-clad steel core wire in accordance with ASTM B 502.
(2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C, and an aluminum-clad steel conductivity of 20.3% IACS at 20°C.
(3) Ampacity based on a 200°C conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with emissivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
(4) Rated strengths based on aluminum-clad steel core wire in accordance with ASTM B 502.
Table 2 - Electrical and Engineering Data
Code Word | Size | Rated Strength | DC Resistance @ 20C | AC Resistance @ 75C | Allowable Ampacity |
---|---|---|---|---|---|
(AWG or kcmil) | lbs | Ohms/1,000' | Ohms/1,000' | Amps | |
Junco/ACSS/AW | 266.8 | 11200 | 0.0589 | 0.0723 | 841 |
Ostrich/ACSS/AW | 300 | 9360 | 0.0534 | 0.0656 | 891 |
Linnet/ACSS/AW | 336.4 | 10500 | 0.0476 | 0.0585 | 960 |
Oriole/ACSS/AW | 336.4 | 14200 | 0.0467 | 0.0573 | 979 |
Brant/ACSS/AW | 397.5 | 10400 | 0.0407 | 0.0501 | 1061 |
Ibis/ACSS/AW | 397.5 | 12400 | 0.0403 | 0.0496 | 1071 |
Lark/ACSS/AW | 397.5 | 16700 | 0.0395 | 0.0486 | 1092 |
Flicker/ACSS/AW | 477 | 12500 | 0.0339 | 0.0418 | 1195 |
Hawk/ACSS/AW | 477 | 14900 | 0.0336 | 0.0413 | 1207 |
Hen/ACSS/AW | 477 | 20100 | 0.0329 | 0.0405 | 1231 |
Parakeet/ACSS/AW | 556.5 | 14600 | 0.0291 | 0.0359 | 1323 |
Dove/ACSS/AW | 556.5 | 17500 | 0.0288 | 0.0355 | 1336 |
Eagle/ACSS/AW | 556.5 | 22900 | 0.0282 | 0.0348 | 1362 |
Peacock/ACSS/AW | 605 | 15900 | 0.0267 | 0.033 | 1397 |
Squab/ACSS/AW | 605 | 19000 | 0.0265 | 0.0327 | 1411 |
Wood Duck/ACSS/AW | 605 | 24400 | 0.026 | 0.032 | 1439 |
Teal/ACSS/AW | 605 | 25000 | 0.026 | 0.032 | 1438 |
Rook/ACSS/AW | 636 | 16700 | 0.0255 | 0.0314 | 1444 |
Grosbeak/ACSS/AW | 636 | 19900 | 0.0252 | 0.0311 | 1458 |
Scoter/ACSS/AW | 636 | 25100 | 0.0247 | 0.0305 | 1487 |
Egret/ACSS/AW | 636 | 26300 | 0.0247 | 0.0305 | 1486 |
Flamingo/ACSS/AW | 666.6 | 17500 | 0.0243 | 0.03 | 1489 |
Gannet/ACSS/AW | 666.6 | 20900 | 0.024 | 0.0297 | 1504 |
Stilt/ACSS/AW | 715.5 | 18800 | 0.0226 | 0.028 | 1559 |
Starling/ACSS/AW | 715.5 | 22000 | 0.0224 | 0.0277 | 1576 |
Redwing/ACSS/AW | 715.5 | 29500 | 0.022 | 0.0272 | 1605 |
Cuckoo/ACSS/AW | 795 | 20900 | 0.0204 | 0.0252 | 1671 |
Drake/ACSS/AW | 795 | 24400 | 0.0202 | 0.025 | 1688 |
Macaw/ACSS/AW | 795 | 11400 | 0.0209 | 0.026 | 1630 |
Tern/ACSS/AW | 795 | 13500 | 0.0208 | 0.026 | 1620 |
Condor/ACSS/AW | 795 | 15800 | 0.0204 | 0.026 | 1639 |
Mallard/ACSS/AW | 795 | 32900 | 0.0198 | 0.0245 | 1721 |
Ruddy/ACSS/AW | 900 | 15300 | 0.0183 | 0.023 | 1767 |
Canary/ACSS/AW | 900 | 23200 | 0.018 | 0.023 | 1779 |
Rail/ACSS/AW | 954 | 16200 | 0.0173 | 0.0218 | 1836 |
Towhee/ACSS/AW | 954 | 19000 | 0.0172 | 0.0214 | 1858 |
Cardinal/ACSS/AW | 954 | 24600 | 0.017 | 0.0217 | 1848 |
Canvasback/ACSS/AW | 954 | 39400 | 0.0165 | 0.0205 | 1939 |
Snowbird/ACSS/AW | 1033.5 | 14800 | 0.0161 | 0.0202 | 1934 |
Curlew/ACSS/AW | 1033.5 | 26100 | 0.0157 | 0.0201 | 1948 |
Bluejay/ACSS/AW | 1113 | 18900 | 0.0148 | 0.0088 | 2031 |
Finch/ACSS/AW | 1113 | 28800 | 0.0146 | 0.0188 | 2040 |
Bunting/ACSS/AW | 1192.5 | 20300 | 0.0138 | 0.0176 | 2124 |
Grackle/ACSS/AW | 1192.5 | 30800 | 0.0137 | 0.0176 | 2135 |
Bittern/ACSS/AW | 1272 | 21600 | 0.013 | 0.0165 | 2215 |
Pheasant/ACSS/AW | 1272 | 32800 | 0.0128 | 0.0165 | 2227 |
Dipper/ACSS/AW | 1351 | 23000 | 0.0122 | 0.0156 | 2304 |
Martin/ACSS/AW | 1351 | 34900 | 0.012 | 0.0156 | 2307 |
Bobolink/ACSS/AW | 1431 | 24300 | 0.0115 | 0.0148 | 2391 |
Plover/ACSS/AW | 1431 | 36900 | 0.0114 | 0.0148 | 2405 |
Nuthatch/ACSS/AW | 1510 | 25700 | 0.0109 | 0.0141 | 2476 |
Parrot/ACSS/AW | 1510 | 38900 | 0.0108 | 0.0141 | 2491 |
Lapwing/ACSS/AW | 1590 | 27000 | 0.0104 | 0.0134 | 2560 |
Falcon/ACSS/AW | 1590 | 41100 | 0.0102 | 0.0134 | 2576 |
Chukar/ACSS/AW | 1780 | 33600 | 0.0093 | 0.012 | 2772 |
Mockingbird/ACSS/AW | 2034.5 | 26500 | 0.0082 | 0.0109 | 2972 |
Roadrunner/ACSS/AW | 2057 | 30300 | 0.0081 | 0.0108 | 3007 |
Bluebird/ACSS/AW | 2156 | 40700 | 0.0077 | 0.0102 | 3130 |
Kiwi/ACSS/AW | 2167 | 28200 | 0.0077 | 0.0104 | 3092 |
Thrasher/ACSS/AW | 2312 | 34100 | 0.0072 | 0.0097 | 3235 |
Joree/ACSS/AW | 2515 | 37100 | 0.0066 | 0.0091 | 3407 |
(1) Data based on a nominal cable manufactured in accordance with ASTM B 856.
(2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C, and an aluminum-clad steel conductivity of 20.3% IACS at 20°C.
(3) Ampacity based on a 200°C conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with emissivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
(4) Rated strengths based on aluminum-clad steel core wire in accordance with ASTM B 502.
(2) Resistance and ampacity based on an aluminum conductivity of 63% IACS at 20°C, and an aluminum-clad steel conductivity of 20.3% IACS at 20°C.
(3) Ampacity based on a 200°C conductor temperature, 25°C ambient temperature, 2 ft/sec wind, in sun, with emissivity of 0.5 and a coefficient of solar absorption of 0.5, at sea level.
(4) Rated strengths based on aluminum-clad steel core wire in accordance with ASTM B 502.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:40 p.m. UTC