Toggle navigation
Products
Industrial
Utility
Infrastructure
Tech Blog
My Products
Ask An Expert
COMEX CU
Close:
4.8055
Products
>
Infrastructure Products
> Sustainable Products
Canada
United States
Canada
International
Sustainable Products
Apply Filter
SPEC: 22050
ROMEX® SIMpull® NMD90 Copper
Add to My Products
SPEC: 22051
ROMEX® SIMpull® NMD90 Aluminum
Add to My Products
SPEC: 22060
SIMpull ® THHN THWN-2 MTW / c(UL) T90 Nylon TWN75
Add to My Products
SPEC: 22061
1/C CU 600V RW90 Circuit Sizes (14, 12 & 10 AWG)
Add to My Products
SPEC: 25053
CSA TECK 90 1000V LSZH CONTROL CABLE
Add to My Products
SPEC: 25076
AL 1000V LSZH RW90 SOLONONplus®
Add to My Products
SPEC: 25077
CU 1000V LSZH Insulation. RW90
Add to My Products
SPEC: 25084
CU 2000V EPR/LSZH RW90 Traction Cable
Add to My Products
SPEC: 41001
TELCOFLEX
®
L2 Telecom Power Wire and Cable
Add to My Products
SPEC: 41014
TELCOFLEX
®
L3 Telecom Power Wire and Cable
Add to My Products
SPEC: 41025
TELCOFLEX
®
L4 Telecom Power Wire and Cable
Add to My Products
SPEC: 41045
TELCOFLEX
®
Telecom 2/C Power Tray Cable
Add to My Products
SPEC: 42035
PFA 250°C 300V UL 1726
Add to My Products
SPEC: 42036
PFA 250°C 600V UL 1727
Add to My Products
SPEC: 42037
PFA 250°C 600V UL Type PFAH
Add to My Products
SPEC: 42044
TGGT 250°C 600V UL 5196 Heavy Wall
Add to My Products
SPEC: 42052
EZMG 450°C 600V UL 5107 (EZ STRIP)
Add to My Products
SPEC: 42053
MG LITE 450°C 600V UL 5359
Add to My Products
SPEC: 42060
FLAMROX
TM
HIGH PERFORMANCE CABLE
Add to My Products
SPEC: 43705
600V CU PVC PAIRS ARMOR-X
®
SOLONON LSZH SPOS Instrumentation
Add to My Products
SPEC: 43705
600V CU PVC PAIRS ARMOR-X
®
SOLONON LSZH SPOS Instrumentation
Add to My Products
SPEC: 44020
DLO TCU 2000V EPDM Insulation Thermoset CPE Jacket. RHH/RHW-2/RW90 MSHA Approved.
Add to My Products
SPEC: 44068
Southwire
®
Machine Flex
®
Power Thermoset LSZH-TS
Add to My Products
SPEC: 45412
2000 Volt High Flex Copper Type PV
Add to My Products
SPEC: 45440
TCU 600/1000V XLPE Insulation Shielded TPE Jacket. RHH/RHW-2 Flexible Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45441
TCU 600/1000V XLPE Insulation Shielded Signal Pair TPE Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45442
CU 600V XLPE Insulation Shielded TPE jacket. XHHW-2 Reduced Diameter Flexible Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45443
CU 1000V XLPE Insulation Three Symmetrical Grounds Shielded TPE Jacket. XHHW-2 Flexible Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45503
TCU 2000V NLEPR Insulation Thermoset LSZH-TS Jacket. RHH/RHW-2
Add to My Products
SPEC: 46002
CU Compressed 2.4kV NLEPR Insulation SIM-PVC Jacket. MV 90
Add to My Products
SPEC: 46003
CU Compressed 2.4kV EPR Insulation LSZH-TS Jacket. MV 90
Add to My Products
SPEC: 46027
CU Compressed 2.4kV NLEPR Insulation 100% IL ARMOR-X
®
PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable
Add to My Products
SPEC: 46102
CU Compressed 5/8kV NLEPR Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46104
CU Compressed 5/8kV NLEPR Insulation 133/100% IL LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46106
CU Compressed 5/8kV TRXLPE Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46110
AL Compact 5/8kV NLEPR Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46117
CU Compressed 5/8kV NLEPR Insulation 133/100% IL LSZH-TS Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46120
CU Compact 5/8kV NLEPR Insulation 133/100% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46204
CU Compressed 5/8kV NLEPR Insulation 133/100% IL LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46255
CU Compressed 5/8kV NLEPR Insulation 133/100% IL ARMOR-X
®
PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable
Add to My Products
SPEC: 46258
CU Compressed 5/8kV NLEPR Insulation 133/100% IL AIA LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46271
CU Compressed 8kV NLEPR Insulation 133% IL SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46273
CU Compressed 8kV NLEPR Insulation 133% IL LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46284
CU Compressed 8kV NLEPR Insulation 133% IL ARMOR-X
®
PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable
Add to My Products
SPEC: 46301
CU Compressed 15kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46302
CU Compressed 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46305
CU Compressed 15kV NLEPR Insulation 133% IL Black LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46311
AL Compact 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46313
AL Compact 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. 2x5 mils Tape Shield - MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46318
CU Compressed 15kV NLEPR Insulation 133% IL Black LSZH-TS Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46319
CU Compact 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46321
CU Compact 15kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46325
CU Compressed 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - 2x5 mils Tape Shield -Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46456
CU Compressed 15kV NLEPR Insulation 133% IL ARMOR-X
®
Red PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46460
CU Compressed 15kV NLEPR Insulation 133% IL AIA Red LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46501
CU Compressed 25kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46502
CU Compressed 25kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46509
AL Compact 25kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46510
AL Compact 25kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46514
AL Compact 25kV TRXLPE Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46701
CU Compressed 35kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46702
CU Compressed 35kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46706
CU Compressed 35kV TRXLPE Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46709
AL Compact 35kV NLEPR Insulation 100% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46710
AL Compact 35kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46715
AL Compact 35kV TRXLPE Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46718
CU Compressed 35kV NLEPR Insulation 100% IL Black LSZH-TP Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 47824
3/C CU 15KV 133% XLP/PVC RHINOPOWER
TM
Type MP-GC. MSHA Approved
Add to My Products
SPEC: 47833
3/C CU 133% 25KV EPR/CPE RHINOPOWER
TM
Type MP-GC. MSHA Approved
Add to My Products
SPEC: 47834
3/C CU 25KV 133% XLPE/CPE RHINOPOWER
TM
Type MP-GC. MSHA Approved
Add to My Products
SPEC: 48010
1/C CU 600V Tray Rated LSZH RW90 VW-1 Cable SOLONON
plus
®
Living Building Challenge™ (LBC) Red List Free
Add to My Products
SPEC: 48301
Hard-Drawn Copper, Grooved Contact Wire
Add to My Products
SPEC: 48302
Bronze and Alloy, Grooved Contact Wire
Add to My Products
SPEC: 48303
CU HARD DRAWN OVERHEAD CATENARY SYSTEMS MESSENGER WIRE
Add to My Products
SPEC: 48304
CU MEDIUM-HARD DRAWN OVERHEAD CATENARY SYSTEMS MESSENGER WIRE
Add to My Products
SPEC: 48311
Hard-Drawn Copper, Grooved Contact Wire, 30% SouthWear®
Add to My Products
SPEC: 70043
600V AMERICAN MUSTANG® SAFEGUARD™ Type SOOW Cord with Yellow Jacket 105°C. MSHA Approved
Add to My Products
SPEC: 70044
300V AMERICAN MUSTANG® SAFEGUARD™ Type SJOOW Cord with Yellow Jacket 105°C. MSHA Approved
Add to My Products
SPEC: 70859
Southwire Electric Vehicle EVE, EVJE, EVC, and EV/EVJ Cables
Add to My Products
SPEC: 80110
ACSS
Add to My Products
SPEC: 80113
ACSS/AW
Add to My Products
SPEC: 80116
ACSS/TW
Add to My Products
SPEC: 80150
Bare Copper Wire and Cable
Add to My Products
SPEC: 80209
35kV AL 133% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80210
35kV AL 100% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80211
35kV AL 100% TRXLPE Two-Thirds Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80211
35kV AL 100% TRXLPE Two-Thirds Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80211
35kV AL 100% TRXLPE Two-Thirds Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80212
35kV AL 100% TRXLPE One-Half (Based on Short Circuit) HI-DRI-PLUS®. Renewable (Solar or Wind)
Add to My Products
SPEC: 80213
35kV AL 100% TRXLPE One-Third (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80214
35kV AL 100% TRXLPE One-Sixth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80215
35kV AL 100% TRXLPE One-Twelfth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 81050
15kV AL 100% TRXLPE Full Neutral LLDPE
Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)
Add to My Products
SPEC: 81059
15kV AL 133% TRXLPE Full Neutral LLDPE
Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)
Add to My Products
SPEC: 81068
15kV AL 133% EPR (EAM) Full Neutral LLDPE
Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)
Add to My Products
SPEC: 81069
15kV AL 133% EPR (EAM) One-Third Neutral LLDPE Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)
Add to My Products
SPEC: 81127
15kV CU 100% EPR (EAM) One-Third Neutral LLDPE Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)
Add to My Products
SPEC: 81137
15kV CU 133% EPR (EAM) One-Third Neutral LLDPE Patented POWERGLIDE® MV CABLE (PATENT: www.patentsw.com)
Add to My Products
SPEC: 83018
Quadruplex 600 Volt USE-2 Underground Service Entrance
Add to My Products
SPEC: 83030
Duplex 600 Volt USE-2 HI-SCORE Underground Service Entrance
Add to My Products
SPEC: 83033
Triplex 600 Volt USE-2 HI-SCORE Underground Service Entrance
Add to My Products
SPEC: 83038
Quadruplex 600 Volt USE-2 HI-SCORE Underground Service Entrance
Add to My Products
SPEC: 83050
PowerGlide Triplex 600 Volt Underground Service Entrance
Add to My Products
SPEC: 83052
PowerGlide Quadruplex 600 Volt Underground Service Entrance
Add to My Products
SPEC: 83350
Transformer Riser Wire, Protected Ground Wire (PGW), Cathodic Protection (CP) Cables, LLDPE
Add to My Products
SPEC: 83351
Transformer Riser Wire, Protected Ground Wire (PGW), Cathodic Protection (CP) Cables, XLPE
Add to My Products
SPEC: 83353
Covered Line Wire With Crosslinked Polyethylene (XLPE)
Add to My Products
SPEC: 83354
Covered Line Wire With Thermoplastic Polyethylene (PE)
Add to My Products
SPEC: 83355
Covered Line Wire With Crosslinked Polyethylene (XLPE) - ACSR
Add to My Products
SPEC: 84009
3-Layer 15kV ACSR Tree Wire/Spacer Cable
Add to My Products
SPEC: 84013
3-Layer 15kV AAAC Tree Wire/Spacer Cable
Add to My Products
SPEC: 84017
3-Layer 15kV AAC Tree Wire/Spacer Cable
Add to My Products
SPEC: 84021
3-Layer 25kV ACSR Tree Wire/Spacer Cable
Add to My Products
SPEC: 84025
3-Layer 25kV AAAC Tree Wire/Spacer Cable
Add to My Products
SPEC: 84029
3-Layer 25kV AAC Tree Wire/Spacer Cable
Add to My Products
SPEC: 84033
3-Layer 35kV ACSR Tree Wire/Spacer Cable
Add to My Products
SPEC: 84037
3-Layer 35kV AAAC Tree Wire/Spacer Cable
Add to My Products
SPEC: 84041
3-Layer 35kV AAC Tree Wire/Spacer Cable
Add to My Products
SPEC: 85046
Multi-Conductor CU 1000 V FR-XLPE Thermoset LSZH Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85047
Multi-Conductor CU 1000 V FR-XLPE Shielded Thermoset LSZH Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85048
Multi-Conductor CU 600 V FR-XLPE LCT Shielded Thermoplastic LSZH-TP Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85049
Multi-Conductor CU 600 V FR-XLPE Thermoset LSZH Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85451
Southwire Variable Frequency Drive (VFD) Shield Termination Kits
Add to My Products
SPEC: 85452
Southwire Variable Frequency Drive (VFD) Cable Gland
Add to My Products
SPEC: 87000
EPEC-17
Add to My Products
SPEC: 87013
Cable-in-Conduit (CIC) CU 600V XHHW SCH 40
Add to My Products
SPEC: 87100
Tracer Wire for Gas and Sprinkler Systems for Direct Burial
Add to My Products
SPEC: 87200
SIM
pull
™ Couplers: E-LOC Conduit Coupling
Add to My Products
SPEC: 87201
SIM
pull
™ Couplers: Double E-LOC Conduit Coupling
Add to My Products
SPEC: 87202
SIM
pull
™ Couplers: E-LOC Transition Fittings
Add to My Products