SPEC 25070

DURATRAY™ CU 600V XLPE Insulation. RHH/RHW-2/RW90 UL & CSA

Single Copper Conductors, XLPE Insulation, Sunlight Resistant, 600V, 90ºC MAX, -40ºC MIN, Gasoline & Oil Resistant

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE)

Applications and Features:

Suitable for installation in Cable Trays, Underground Duct Banks - As per CE Code limitations (see Rule 12-2202) for grounding and bonding applications. Standard colour is black. Some sizes may be availabe in white, red, blue, yellow, brown, orange or grey. Green DuragroundTM also available.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA SUN RES - for Sunlight Resistant rating
  • CSA ST1 Smoke Test - marked FT4-ST1 (1/0 and Larger)
  • Oil Res I & Sun Res - AWG 8 & Larger
  • Sample Print Legend:

    SOUTHWIRE E30117 {UL} XX AWG CU RHH-RHW-2 600V FOR CT USE FT4 SR PR I OR PR II 90°C WET OR DRY -40°C --- {CSA} LL90458 XX AWG (XX.Xmm2) RW90 600V FT4 SR -40°C XLPE --- RoHS {MM/DD/YYYY}
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrandInsul. ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.milinchlb/1000ftinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmp
    TBA87600.261691.01320.6530.7860.05255
    TBA67600.2971041.12090.4110.4950.05175
    TBA47600.3451551.33330.2580.3100.04895
    TBA27600.4022371.65300.1620.1950.045130
    6491391/019800.5283952.18440.1020.1220.044170
    6490882/019800.5724872.210640.0810.0970.043195
    6491483/019800.6226022.413420.0640.0780.042225
    6490974/019800.6667452.616920.0510.0620.041260
    TBA25037950.7488722.920000.0430.0530.041290
    64910735037950.84112183.328000.0310.0390.040350
    64904550037950.96617053.840000.0220.0290.039430
    649048750611101.20025496.060000.0140.0220.038535
    6491301000611101.34933546.780000.0110.0180.037615
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    †Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeStrandInsul. ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity In Raceway 90°C
    AWG/KcmilNo.mmmmkg/kmmmnewtonΩ/kmΩ/kmΩ/kmAmp
    TBA871.526.6310325.405872.142.580.170655
    TBA671.527.5415527.949301.351.620.167375
    TBA471.528.7623133.0214820.851.020.157595
    TBA271.5210.2135340.6423590.530.640.1476130
    6491391/0192.0313.4158853.3437560.330.400.1444170
    6490882/0192.0314.5372555.8847350.270.320.1411195
    6491483/0192.0315.8089660.9659720.210.260.1378225
    6490974/0192.0316.92110966.0475290.170.200.1345260
    TBA250372.4119.00129873.6689000.140.170.1345290
    649107350372.4121.36181383.82124600.100.130.1312350
    649045500372.4124.54253796.52178000.070.100.1280430
    649048750612.7930.483793152.40267000.050.070.1247535
    6491301000612.7934.264991170.18356000.040.060.1214615
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    †Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.

    Stock Codes and Colors

    SizeBLACKWHITEREDBLUEYELLOWBROWNORANGEGREY
    1/0649139649132649134649136TBATBATBATBA
    2/0649088649081649083649085TBATBATBATBA
    3/0649148649141649143649146TBATBATBATBA
    4/0649097649090649092649094TBATBATBATBA
    250KcmilTBATBATBATBATBATBATBATBA
    350Kcmil649107649109649102649105TBATBATBATBA
    500Kcmil649045649110649113649115TBATBATBATBA
    750Kcmil649048649117649119649121TBATBATBATBA
    1000Kcmil649130649123649125649127TBATBATBATBA
    Cable marked with this symbol is a standard stock item

    Revision: 1.000.001

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC