SPEC 10043
Copper Service Entrance (SE) Cable Type SEU. THHN
Service Entrance Cable, Type SE. Style SEU. Service Entrance Cable, 600 Volt. Individual Conductors Rated THHN. Jacket and Individual Conductors Sunlight Resistant.
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride (PVC) and a Nylon sheath Type THHN
- Neutral:Bare soft annealed neutral
- Binder:Reinforcement binder
- Jacket:Gray Polyvinyl Chloride PVC jacket. Sunlight resistant.
Applications and Features:
Southwire® Type SE, service entrance cable is primarily used to convey power from the service drop to the meter base and from the meter base to the distribution panel board; however, the cable may be used in all applications where Type SE cable is permitted. Voltage rating is 600 volts. SE cables are not permitted underground, with or without a raceway, per NEC 338.12(A)(2).
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE E32071 {UL} 2 CDR X AWG 1 CDR X AWG CU TYPE SE CABLE STYLE U TYPE THHN CDRS 600 VOLTS MADE IN USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Num x Neutral Size | Jacket Thickness | Approx. OD | Copper Weight | Overall Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | mil | inch | lbs/1000ft | lbs/1000ft | |||
130757◊ | 10 | 2 | 0.101 | Solid | 25 | 1x10 | 30 | 0.301x0.355 | 94 | 129 |
130765◊ | 8 | 2 | 0.141 | 7 | 35 | 1x8 | 30 | 0.392x0.608 | 156 | 213 |
130815◊ | 6 | 2 | 0.177 | 7 | 35 | 1x8 | 30 | 0.433x0.685 | 223 | 289 |
130773◊ | 6 | 2 | 0.177 | 7 | 35 | 1x6 | 30 | 0.433x0.686 | 253 | 320 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Neutral Stranding | Min. Bend Radius | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
10 | 2 | 1 | 1.6 | 1.040 | 1.253 | 0.050 | 30 | 35 | 40 |
8 | 2 | 1 | 2.6 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 |
6 | 2 | 1 | 2.7 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 |
6 | 2 | 1 | 2.7 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.006
Updated On: March 21, 2024, 12:34 p.m. UTC