Toggle navigation
Submit an Idea
Products
Industrial
Utility
Residential and Commercial
Innovation
Sustainability
Tech Blog
My Products
COMEX CU
Close:
4.8055
Products
>
Residential and Commercial
> Data Centers (Colocation, Hyperscale, Edge)
United States
United States
Canada
International
Data Centers (Colocation, Hyperscale, Edge)
Data Center
AUTOMATIC TRANSFER SWITCH
BESS
CABINET FEEDER CABLES & WHIPS
CHILLERS
CRAH
DRY COOLERS
FIRE ALARM
FIRE SYSTEM
FREE COOLING
GENERATOR
HIGH VOLTAGE POWER
HV/MV TRANSFORMER
LOW VOLTAGE FEEDER
LOW VOLTAGE POWER DISTRIBUTION
LOW VOLTAGE POWER SUPPLY
LV TRANSFORMER
MEDIUM VOLTAGE POWER DISTRIBUTION
MV SWITCH GEAR
MV TRANSFORMER
OFFICE BUILDING
POWER DISTRIBUTION UNIT
POWER DRIVE CABLES
RACK AND SERVERS
RENEWABLES
SECURITY AND ACCESS CONTROL
SWITCHBOARD
TOOL & ACCESSORY
UPS
UPS BATTERIES
UTILITY POWER
Apply Filter
SPEC: 10000
SIMpull
®
THHN/THWN-2 Copper
Add to My Products
SPEC: 10002
SIMpull
®
THHN/THWN-2 Copper Flexible Class C, Reduced Spring Back
Add to My Products
SPEC: 10003
THHN/THWN-2 Copper Silicone-Free
Add to My Products
SPEC: 10004
TFN/TFFN Copper
Add to My Products
SPEC: 10005
XHHW-2 Copper Circuit Sizes (14, 12 & 10 AWG) Silicone Free
Add to My Products
SPEC: 10006
SIMpull XHHW-2
®
/RW90 Copper
Add to My Products
SPEC: 10010
RHH/RHW-2/USE-2 Copper Silicone-Free.
Add to My Products
SPEC: 10015
SIMpull XHHW-2
®
/RW90 Aluminum with AlumaFlex
®
Brand Conductors
Add to My Products
SPEC: 10020
RHH/RHW/USE-2 Aluminum with AlumaFlex
®
Brand Conductors Silicone-Free
Add to My Products
SPEC: 10040
SER Copper Service Entrance
Add to My Products
SPEC: 10050
SEU Copper Service Entrance
Add to My Products
SPEC: 10080
Bare Copper Solid or Compressed
Add to My Products
SPEC: 10911
Southwire Re
3TM
All-in-One Cable Repair Kit for 600V & MV-105 Products
Add to My Products
SPEC: 11123
Southwire’s Patent Pending Re3™ Minimum Bend Radius Device for SIMpull THHN/THWN-2® and XHHW-2
®
Copper and Aluminum Conductors
Add to My Products
SPEC: 13001
Circuit Defender™ 2 Hour Fire Rated Circuit Integrity Non-Shielded
Add to My Products
SPEC: 13002
Circuit Defender™ 2 Hour Rated Circuit Integrity Shielded
Add to My Products
SPEC: 13005
Southwire CL4SS™ Class 4 Non-Shielded Outdoor / General Purpose
Add to My Products
SPEC: 13008
Southwire CL4SS™ Class 4 Shielded Outdoor / General Purpose
Add to My Products
SPEC: 13020
Fire Alarm FPLP Solid Non-Shielded
Add to My Products
SPEC: 13021
Fire Alarm FPLP Solid Shielded
Add to My Products
SPEC: 13025
Fire Alarm FPLP Stranded Non-Shielded
Add to My Products
SPEC: 13026
Fire Alarm FPLP Stranded Shielded
Add to My Products
SPEC: 13030
Fire Alarm FPLR Solid Non-Shielded
Add to My Products
SPEC: 13031
Fire Alarm FPLR Solid Shielded
Add to My Products
SPEC: 13035
Fire Alarm FPLR Stranded Non-Shielded
Add to My Products
SPEC: 13036
Fire Alarm FPLR Stranded Shielded
Add to My Products
SPEC: 13050
Access Control CMR Non-Shielded
Add to My Products
SPEC: 13053
Access Control CMP Non-Shielded
Add to My Products
SPEC: 13055
Access Control CMP Shielded
Add to My Products
SPEC: 13057
OSDP Access Control
Add to My Products
SPEC: 13060
Multi Conductor CL3R/ FPLR/ CMR/ CMG Non-Shielded
Add to My Products
SPEC: 13066
Multi Conductor CL3R/ FPLR/ CMR/ CMG Shielded
Add to My Products
SPEC: 13068
Multi Conductor CL3R/FPLR Shielded
Add to My Products
SPEC: 13070
Multi Conductor CL3P/FPLP/CMP Non-Shielded
Add to My Products
SPEC: 13076
Multi Conductor CL3P/FPLP/CMP Shielded
Add to My Products
SPEC: 13140
Category 6A CMP
Add to My Products
SPEC: 13143
Category 6A CMR-LP
Add to My Products
SPEC: 13149
Category 6E CMR
Add to My Products
SPEC: 13152
Category 6 CMP-LP
Add to My Products
SPEC: 13155
Category 6 CMR
Add to My Products
SPEC: 44020
DLO TCU 2000V EPDM Insulation Thermoset CPE Jacket. RHH/RHW-2/RW90 MSHA Approved.
Add to My Products
SPEC: 44066
Southwire
®
Machine Flex
®
Power PVC THHN
Add to My Products
SPEC: 44067
Southwire
®
Machine Flex
®
Power XLPE RW90
Add to My Products
SPEC: 44068
Southwire
®
Machine Flex
®
Power Thermoset LSZH-TS
Add to My Products
SPEC: 44069
Southwire
®
Machine Flex
®
Power XLPE RW90
Add to My Products
SPEC: 44070
Southwire
®
Machine Flex
®
Hookup PVC
Add to My Products
SPEC: 44075
Southwire
®
Machine Flex
®
Power XHHW-2 600V and RW90 1000V
Add to My Products
SPEC: 44080
Southwire® RenewaFLEX™ Power Cables for Battery Energy Storage Systems
Add to My Products
SPEC: 44100
1/C CU 2000V EPDM/CPE Type W RHH/RHW-2 Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44101
2/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44102
3/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44103
4/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 44104
5/C CU 2000V EPDM/CPE Type W Industrial Grade Cable 90°C. MSHA Approved
Add to My Products
SPEC: 45030
CU 600V Royal® Bus Drop Cable
Add to My Products
SPEC: 45041
Southwire
®
Machine Flex
®
CU 600/1000V THHN Insulation Gray TPE Jacket. Silicone-Free
Add to My Products
SPEC: 45042
Southwire
®
Machine Flex
®
CU 600/1000V THHN Insulation Shielded Gray TPE Jacket. Silicone-Free
Add to My Products
SPEC: 45043
Southwire
®
Machine Flex
®
CU 600/1000V PVC-Nylon Insulation THHN TPE Black Jacket. Silicone-Free
Add to My Products
SPEC: 45044
Southwire
®
Machine Flex
®
CU 300/600V THHN Insulation Gray TPE Jacket. Silicone-Free
Add to My Products
SPEC: 45047
Southwire
®
Machine Flex
®
CU 600/1000V THHN Insulation Black TPE Jacket. Silicone-Free
Add to My Products
SPEC: 45051
CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 45226
CU 600V XLPE Insulation ARMOR-X
®
PVC Jacket XHHW-2 VFD Cable. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 45251
CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 45257
CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 45302
CU 600/1000V XLPE Insulation ARMOR-X
®
Thermoplastic LSZH-TP Jacket XHHW-2. VFD Cable - CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 45351
CU 600/1000V XLPE Insulation ARMOR-X
®
PVC Jacket XHHW-2. VFD Cable - CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 45410
AL 2000V XLPE Insulation. RHH/RHW-2 PV
Add to My Products
SPEC: 45411
CU 2000V XLPE Insulation. RHH/RHW-2 PV
Add to My Products
SPEC: 45412
2000 Volt High Flex Copper Type PV
Add to My Products
SPEC: 45413
CU 600V XLPE Insulation. RHH/RHW-2 PV
Add to My Products
SPEC: 45440
Southwire
®
Machine Flex
®
TCU 600/1000V XLPE Insulation Shielded TPE Jacket. RHH/RHW-2 Flexible Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45441
Southwire
®
Machine Flex
®
TCU 600/1000V XLPE Insulation Shielded Signal Pair TPE Jacket. RHH/RHW-2 Flexible Variable Frequency Drive (VFD). Silicone-Free
Add to My Products
SPEC: 45442
Southwire
®
Machine Flex
®
TCU 600V XLPE Insulation Shielded TPE jacket. XHHW-2 Reduced Diameter Flexible Variable Frequency Drive (VFD). Silicone-Free
Add to My Products
SPEC: 45443
Southwire
®
Machine Flex
®
TCU 1000V XLPE Insulation Three Symmetrical Grounds Shielded TPE Jacket. XHHW-2 Flexible Variable Frequency Drive (VFD). Silicone-Free
Add to My Products
SPEC: 45444
Southwire
®
Machine Flex
®
TCU 600/1000V XLPE Insulation Shielded Signal Pair TPE Jacket. XHHW-2 Reduced Diameter Flexible Variable Frequency Drive (VFD). Silicone-Free
Add to My Products
SPEC: 45451
CU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45453
Flexible CU 2000V XLPE Insulation Three Grounds Cu Tape Shield PVC Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Add to My Products
SPEC: 45455
CU 2000V XLPE Insulation Three Grounds Cu Tape Shield Thermoplastic CPE-TP Jacket. RHH/RHW-2 Variable Frequency Drive (VFD)
Add to My Products
SPEC: 46027
CU Compressed 2.4kV NLEPR Insulation 100% IL ARMOR-X
®
PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable
Add to My Products
SPEC: 46255
CU Compressed 5/8kV NLEPR Insulation 133/100% IL ARMOR-X
®
PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable
Add to My Products
SPEC: 46284
CU Compressed 8kV NLEPR Insulation 133% IL ARMOR-X
®
PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial - VFD Cable
Add to My Products
SPEC: 46311
AL Compact 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46401
CU Compressed 15kV NLEPR Insulation 100% IL Black PVC Jacket. MV 105 - UL Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46402
CU Compressed 15kV NLEPR Insulation 133% IL Black PVC Jacket. MV 105 - UL Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46403
CU Compressed 15kV NLEPR Insulation 133% IL Black CPE-TP Jacket. MV 105 - UL Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46405
AL Compact 15kV NLEPR Insulation 133% IL Black PVC Jacket. MV 105 - UL Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46406
CU Compressed 15kV TRXLPE Insulation 133% IL Black PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46453
CU Compressed 15kV NLEPR Insulation 133% IL AIA Red PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46454
CU Compressed 15kV NLEPR Insulation 133% IL ARMOR-X
®
Red PVC Jacket. MV 105 Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46455
CU Compressed 15kV NLEPR Insulation 133% IL AIA Red PVC Jacket. MV 105 - 50% Ground - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46456
CU Compressed 15kV NLEPR Insulation 133% IL Three Grounds, ARMOR-X
®
Red PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46702
CU Compressed 35kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46710
AL Compact 35kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46852
CU Compressed 35kV NLEPR Insulation 100% IL ARMOR-X
®
Orange PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46854
CU Compressed 35kV NLEPR Insulation 133% IL ARMOR-X
®
Orange PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46862
AL Compact 35kV NLEPR Insulation 133% IL ARMOR-X
®
Orange PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products
SPEC: 46911
Southwire Re
3TM
All-in-One Cable Repair Kit for 600V & MV-105 Products
Add to My Products
SPEC: 46912
Re
3TM
Nitrogen Purging Services or Equipment Rental to Restore Wet Cables
Add to My Products
SPEC: 60001
SIM
pull
MC™ THHN/THWN Circuit Size Copper Conductor 120/208V Colors
Add to My Products
SPEC: 60007
SIM
pull
MC™ THHN/THWN Circuit Size Copper Conductor 277/480V Colors
Add to My Products
SPEC: 60100
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor 120/208V Colors
Add to My Products
SPEC: 60127
Armorlite® Type MC THHN/THWN Circuit Size Copper Conductor 277/480V Colors
Add to My Products
SPEC: 60152
MC-PCS Duo™ Power & Control/Signal Cable 120/208V Colors
Add to My Products
SPEC: 60153
MC-PCS Duo™ Power & Control/Signal Cable 277/480V Colors
Add to My Products
SPEC: 60230
MC-AP™ Type MC All Purpose THHN/THWN Circuit Size Copper Conductor 120/208V Colors
Add to My Products
SPEC: 60237
MC-AP™ Type MC All Purpose THHN/THWN Circuit Size Copper Conductor 277/480V Colors
Add to My Products
SPEC: 60280
Armorlite® Type MC THHN/THWN Copper Conductor Feeder Cable 277/480V Colors
Add to My Products
SPEC: 60297
Armorlite® Type MC THHN/THWN Copper Conductor Feeder Cable 120/208V Colors. Silicone Free
Add to My Products
SPEC: 60345
Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable 120/208V Colors
Add to My Products
SPEC: 60365
Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable 277/480V Colors
Add to My Products
SPEC: 60375
Armorlite® Type MC XHHW-2 Aluminum Conductor Feeder Cable. Rated 600 or 1000 Volts. Silicone Free
Add to My Products
SPEC: 60386
Alumaflex™ Riser MC™ THHN/THWN-2 Aluminum Conductor Feeder Cable
Add to My Products
SPEC: 70000
600V ROYAL® SOOW Cord with Black Jacket 90°C. MSHA Approved
Add to My Products
SPEC: 70042
600V AMERICAN MUSTANG® SOOW Cord with Yellow Jacket 105°C. MSHA Approved
Add to My Products
SPEC: 80007
C7
®
Advanced Conductor - ACCS/TW/C7-TS
Add to My Products
SPEC: 80100
ACSR
Add to My Products
SPEC: 80110
ACSS
Add to My Products
SPEC: 80116
ACSS/TW/HS285®
Add to My Products
SPEC: 80150
Bare Copper Wire and Cable
Add to My Products
SPEC: 80209
MV-105 35kV AL 133% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80210
MV-105 35kV AL 100% TRXLPE Full Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80211
MV-105 35kV AL 100% TRXLPE Two-Thirds Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80212
MV-105 35kV AL 100% TRXLPE One-Half (Based on Short Circuit) HI-DRI-PLUS®. Renewable (Solar or Wind)
Add to My Products
SPEC: 80213
MV-105 35kV AL 100% TRXLPE One-Third (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80214
MV-105 35kV AL 100% TRXLPE One-Sixth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80215
MV-105 35kV AL 100% TRXLPE One-Twelfth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80220
MV-105 35kV AL 100% TRXLPE One-Eighth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80223
MV-105 35kV AL 100% TRXLPE Three-Fourth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80226
MV-105 35kV AL 100% TRXLPE Two-Fifth Concentric Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 80229
MV-105 35kV AL 100% TRXLPE One-Fifth Neutral (Based on Short Circuit) HI-DRI-PLUS® Renewable (Solar or Wind)
Add to My Products
SPEC: 81112
15kV AL 133% TRXLPE One-Third Neutral LLDPE
Add to My Products
SPEC: 81114
15kV CU 133% TRXLPE One-Third Neutral LLDPE
Add to My Products
SPEC: 81132
15kV AL 133% EPR (EAM) One-Third Neutral LLDPE
Add to My Products
SPEC: 81134
15kV CU 133% EPR (EAM) One-Third Neutral LLDPE
Add to My Products
SPEC: 81252
35kV AL 133% TRXLPE One-Third Neutral LLDPE
Add to My Products
SPEC: 81254
35kV CU 133% TRXLPE One-Third Neutral LLDPE
Add to My Products
SPEC: 81272
35kV AL 133% EPR (EAM) One-Third Neutral LLDPE
Add to My Products
SPEC: 81274
35kV CU 133% EPR (EAM) One-Third Neutral LLDPE
Add to My Products
SPEC: 85004
Multi-Conductor CU 600 V FR-XLPE PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85005
Multi-Conductor CU 600 V FR-XLPE PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85018
Multi-Conductor CU 600 V FR-XLPE Shielded PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85019
Multi-Conductor CU 600 V FR-XLPE LCT Shielded PVC Jacket Control Cable Color Method 1 Table 1
Add to My Products
SPEC: 85020
Multi-Conductor CU 600 V FR-XLPE Shielded PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85021
Multi-Conductor CU 600 V FR-XLPE LCT Shielded PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85027
Multi-Conductor CU 600 V FR-XLPE Shielded Drain Wire PVC Jacket Control Cable Color Method 1 Table 2
Add to My Products
SPEC: 85078
2/C, 3/C, 4/C CU 600 V XHHW-2 Shielded PVC Jacket Power Cable With Ground. Color Method 1 Table 1
Add to My Products
SPEC: 85451
Southwire Variable Frequency Drive (VFD) Shield Termination Kits
Add to My Products
SPEC: 85452
Southwire Variable Frequency Drive (VFD) Cable Gland
Add to My Products
SPEC: 85456
Machine Flex™ Field Wiring Kits
Add to My Products
SPEC: 87010
Cable-in-Conduit (CIC) CU 600V THHN SCH 40
Add to My Products
SPEC: 87019
Cable-in-Conduit (CIC) AL UD Primary EPEC-40/SCH 40
Add to My Products
SPEC: 45260
FLEXTOR™ CU 600V PVC-Nylon Insulation PVC Jacket THHN/THWN-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Add to My Products
SPEC: 46302
CU Compressed 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Add to My Products