SPEC 10054
Aluminum Mobile Home Feeder. Type RHH/RHW-2 or USE-2
Underground Service Entrance Cable. 600 Volt. Alumaflex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLP) Insulation. Sunlight Resistant.
Construction:
- Conductor:Class B compact stranded bare aluminum Alumaflex® per ASTM B800 and ASTM B801
- Ground:Green insulated aluminum ground
- Neutral:Black with White stripe
- Insulation:All phases are insulated with Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 or USE-2
Applications and Features:
Southwire® Type mobile home feeder is intended for the connection of mobile homes to a supply of electricity where permanent wiring is required as specified in the 2011 National Electrical Code. Suitable for direct burial in earth at conductor temperatures not to exceed 90°C. Voltage rating is 600 volts.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size | Num x Neutral Size | Approx. OD | Overall Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | No. x AWG | inch | lbs/1000ft | |||
301630◊ | 2 | 2 | 0.268 | 7 | 60 | 1x6 | 1x4 | 0.951 | 305 |
287128◊ | 2 | 2 | 0.268 | 7 | 60 | 1x4 | 1x2 | 0.951 | 353 |
301622◊ | 2/0 | 2 | 0.376 | 19 | 80 | 1x4 | 1x1 | 1.313 | 561 |
287136◊ | 2/0 | 2 | 0.376 | 19 | 80 | 1x1 | 1x2/0 | 1.313 | 681 |
301614◊ | 4/0 | 2 | 0.474 | 19 | 80 | 1x4 | 1x2/0 | 1.552 | 795 |
287144◊ | 4/0 | 2 | 0.474 | 19 | 80 | 1x2/0 | 1x4/0 | 1.552 | 1002 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Conductor Number | Min. Bend Radius | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity Raceway 60°C | Allowable Ampacity Raceway 75°C | Allowable Ampacity Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
2 | 2 | 3.8 | 796 | 0.267 | 0.321 | 0.045 | 75 | 90 | 100 |
2 | 2 | 3.8 | 796 | 0.267 | 0.321 | 0.045 | 75 | 90 | 100 |
2/0 | 2 | 6.5 | 1597 | 0.133 | 0.160 | 0.043 | 115 | 135 | 150 |
2/0 | 2 | 6.5 | 1597 | 0.133 | 0.160 | 0.043 | 115 | 135 | 150 |
4/0 | 2 | 7.7 | 2539 | 0.084 | 0.100 | 0.041 | 150 | 180 | 205 |
4/0 | 2 | 7.7 | 2539 | 0.084 | 0.100 | 0.041 | 150 | 180 | 205 |
*Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.002
Updated On: March 21, 2024, 12:36 p.m. UTC