SPEC 60270

Duraclad®Type MC THHN/THWN Copper Conductor Feeder Cable 277/480 Colors

Copper THHN/THWN-2 Insulated Singles. Green or Bare Copper Grounding Conductor. UL Listed 600 Volts. Rated VW-1. Lightweight Galvanized Steel Interlocked Armor.

...

Construction:

  1. Conductor:Class B compressed copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
  3. Ground:Green insulated or bare stranded copper ground
  4. Filler:Fillers as needed
  5. Binder:Mylar tape
  6. Armor:Galvanized Steel Interlocked Armor

Applications and Features:

Southwire Armorlite® Type MC Feeder Cable is suitable for use as follows:
  • Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings.
  • Fished or embedded in plaster.
  • Concealed or exposed installations.
  • Environmental air-handling spaces per NEC 300.22 (C).
  • Places of Assembly per NEC 518.4 and theaters per NEC 520.5.
  • Installation in cable tray and approved raceways.
  • Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
  • Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
  • Binder tape with print legend wrapped around assembly.
  • Type THHN/THWN rated 90ºC Dry.

  • Southwire Duralclad® Type MC Cable - meets or exceeds the following requirements:
  • UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
  • Federal Specification A-A59544 (formerly J-C-30B)
  • NFPA 70 (National Electrical Code), Article 330
  • Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems

  • Color Code
  • 3/C: Brown, Orange, Yellow
  • 4/C: Brown, Orange, Yellow, Gray
  • Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1479 Standard for Safety Fire Tests of Penetration Firestops
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • Sample Print Legend:

    E96627 {UL} TYPE MC AWG XX THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeConductor NumberColorDiameter Over ConductorConductor StrandingInsulation ThicknessGround SizeDiameter Over ArmorCopper WeightOverall Weight
    AWG/KcmilinchmilsNo. x AWGinchlbs/1000ftlbs/1000ft
    6659203/03BN/OE/YW0.45619501x4 GG1.50616992369
    6779664/03BN/OE/YW0.51219601x4 GG1.54321092908
    6784734003BN/OE/YW0.70537601x1/0 GG2.16840715054
    6779686003BN/OE/YW0.86561801x1/0 GG2.39559427285
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Note: Conductor number = number of phase conductors. Does not include ground
    Note: GG = Green insulated ground
    Table 2 – Electrical and Engineering Data
    Cond. SizeConductor NumberMin. Bend RadiusMax Pull TensionDC Resistance at 25°CAC Resistance at 75°CInductive Reactance @ 60HzAllowable Ampacity Raceway 60°CAllowable Ampacity Raceway 75°CAllowable Ampacity Raceway 90°C
    AWG/KcmilInchesLbsΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    3/0310.540270.0640.0780.042165200225
    4/0310.850780.0510.0620.041195230260
    400315.296000.0270.0350.04280335380
    600316.8144000.0180.0250.039350420475
    * Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

    Revision: 1.000.004

    Updated On: Feb. 2, 2024, 1:35 p.m. UTC