SPEC 60365
Armorlite® Type MC THHN/THWN Aluminum Conductor Feeder Cable 277/480V Colors
Aluminum THHN/THWN-2 Insulated Singles with 8000 series Triple E™ Aluminum Alloy. Bare AlumaFlex™ Aluminum Alloy Grounding Conductor. UL Listed. 600 Volts. Rated VW-1. Lightweight Aluminum Interlocked Armor.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B801or ASTM B836
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground:Bare aluminum ground
- Filler:Fillers as needed
- Binder:Mylar tape
- Armor:Aluminum Interlocked Armor
Applications and Features:
Southwire Armorlite® Type MC Feeder cable is suitable for use as follows:
Feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Fished or embedded in plaster. Concealed or exposed installations. Suitable for power and lighting circuits. Places of Assembly per NEC 518.4 and theaters per NEC 520.5. Environmental air-handling spaces per NEC 300.22 (C). Installation in cable tray and approved raceways, or as aerial cable on a messenger. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(E) Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations. Type THHN/THWN rated 90ºC Dry/ 75ºC Wet Anti-short bushings are not required for use with MC cable per NEC and UL
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com ) Federal Specification A-A59544 (formerly J-C-30B) NFPA 70 (National Electrical Code), Article 330 Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
Color Code3/C: Brown, Orange, Yellow 4/C: Brown, Orange, Yellow, Gray
Southwire Armorlite® Type MC Feeder Cable - meets or exceeds the following requirements:
Color Code
Specifications:
Sample Print Legend:
E96627 {UL} TYPE MC AWG XX THHN OR THWN CDRS FOR USE IN CABLE TRAYS 600 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Conductor Number | Color | Diameter Over Conductor | Conductor Stranding | Insulation Thickness | Ground Size x Num | Diameter Over Armor | Overall Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mils | No. x AWG | inch | lbs/1000ft | ||||
563365◊ | 1/0 | 4 | BN/OE/YW/GY | 0.336 | 19 | 60 | 1x4 | 1.304 | 778 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Note: Conductor number = number of phase conductors. Does not include ground
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min. Bend Radius* | Max Pull Tension | DC Resistance at 25°C | AC Resistance at 75°C | Allowable Ampacity Raceway 60°C† | Allowable Ampacity Raceway 75°C† | Allowable Ampacity Raceway 90°C† |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Inches | Lbs | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
563365◊ | 1/0 | 9.1 | 2534 | 0.168 | 0.201 | 80 | 96 | 108 |
† Ampacities have been adjusted for more than Three Current-Carrying Conductors
† Ampacities based upon 2023 NEC Table 310.16. Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities based upon 2023 NEC Table 310.16. Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 3.0.00C