SPEC 80210
35kV AL 100% TRXLPE Full Neutral (Based on Short Circuit) Primary UD HI-DRI-PLUS®
Renewable (Solar or Wind)
Moisture Blocked Aluminum Conductors. TRXLP Insulation. Full Copper Concentric Neutrals. XLPE Jacket

Construction:
- Conductor:Moisture Blocked 1350 H16/H26 Aluminum, Class B Compressed or Compressed Unilay Stranded
- Strand Shield:Semi-conducting Crosslinked Polyethylene
- Insulation:Tree Retardant Crosslinked Polyethylene (TRXLP)
- Insulation Shield:Strippable Semi-conducting Crosslinked Polyethylene
- Concentric Neutral:Annealed Copper Wires Helically Applied Full Concentric Neutral
- Overall Jacket & Water Block:HI-DRI-PLUS® Water Swellable Powder Black Crosslinked Polyethylene (XLPE) with Red Extruded Stripes
Applications and Features:
- Predominately used for renewable projects with wind or solar applications.
- Suitable for use in wet or dry locations, direct burial, underground ducts, and exposure to direct sunlight.
- To be used at conductor temperature not to exceed 105ºC normal operation.
- UL listed MV-105
- Under short circuit conditions, the maximum allowable shield temperature for crosslinked jackets is 350ºC as opposed to only 200ºC for a PE type of jacket. The higher temperature allows for more fault current capacity, thus reducing the amount of copper required in the neutral design.
Specifications:
Sample Print Legend:
SOUTHWIRE(R) (UL) HI-DRI-PLUS(R) AWG XX AL 35000 VOLTS TR XLPE INSULATION XX MILS (NESC) MV105 -- SOUTHWIRE (MM/YYYY) NON-CONDUCTING JACKET (PLANT) SEQUENTIAL FOOTAGE MARKS
Table 1 – Weights and Measurements
Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | mil | inch | No. x AWG | Ω/1000ft | mil | inch | lb/1000ft | inch | lb |
2/0 (19) | 0.395 | 1.123 | 345 | 1.233 | 20x14 | 0.131 | 50 | 1.461 | 1086 | 11.7 | 798 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Pulling tension based on pulling eye directly connected to conductor
^ Non-UL listed
^ Non-UL listed
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | A/1000ft | W/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2/0 (19) | 0.133 | 0.167 | 0.071 | 0.052 | 0.164 | 3.31 | 0.221 + j0.744 | 0.167 + j0.051 | 10346 | 185 | 220 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Neutral DC Resistance 25°C | Jacket Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | mm | mm | mm | No. x AWG | Ω/km | mm | mm | kg/km | mm | newton |
2/0 (19) | 10.03 | 28.52 | 8.76 | 31.32 | 20x14 | 0.43 | 1.27 | 37.11 | 1616 | 297.18 | 3551 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Pulling tension based on pulling eye directly connected to conductor
^ Non-UL listed
^ Non-UL listed
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Charging Current | Dielectric Loss | Zero Sequence Impedance* | Positive Sequence Impedance* | Short Circuit Current @ 30 Cycle | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/km | Ω/km | MΩ*km | Ω/km | A/km | W/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2/0 (19) | 0.4364 | 0.55 | 0.0216 | 0.1706 | 0.538 | 10.8596 | 0.221 + j0.744 | 0.167 + j0.051 | 10346 | 185 | 220 |
*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
Revision: 1.000.004
Updated On: Dec. 4, 2023, 9:09 p.m. UTC