SPEC 46507
1/C CU 25kV 260 NLEPR 100% Thermoset SOLONON® LSZH-TS MV-105
Type MV-105 Single Conductor Copper, 260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level, Tape Shield, Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS) Jacket, Dual Rated UL/CSA. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:260 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% Insulation Level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Flame Retardant Tape:Black silicone polymer tape
- Overall Jacket:Thermoset SOLONON® Low Smoke Zero Halogen (LSZH-TS)
Applications and Features:
Southwire’s 25KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -40°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure. Thermoset Solonon® jacket (LSZH-TS or XL LSZH).
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE{R} POWER CABLE {UL} XXX AWG CU 260 MILS NL-EPR TSET SOLONON{R} 25KV 100% INS LEVEL 25%TS MV-105 FT4-ST1 FOR CT USE SUN. RES. FOR DIRECT BURIAL -- {CSA} XXX AWG CU 6.60mm (260 mils) NL-EPR 25KV 100% INS LEVEL 25%TS MV68.10 OIL RES SR TC-ER 90{D}C FT4-ST1 -40{D}C LTGG {NESC}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Jacket Thickness1 | Approx. OD | Approx. Weight | Max Pull Tension | Min Bending Radius | Conduit Size* |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | inch | mil | inch | lb/1000ft | lb | inch | inch | |
TBA | 1/0 | 0.361 | 0.919 | 0.979 | 80 | 1.159 | 910 | 844 | 13.9 | 3.5 |
TBA | 2/0 | 0.405 | 0.963 | 1.023 | 80 | 1.203 | 1028 | 1064 | 14.4 | 3.5 |
TBA | 3/0 | 0.456 | 1.014 | 1.074 | 80 | 1.254 | 1173 | 1342 | 15 | 3.5 |
TBA | 4/0 | 0.512 | 1.07 | 1.13 | 80 | 1.31 | 1350 | 1692 | 15.7 | 4 |
TBA | 250 | 0.558 | 1.124 | 1.184 | 80 | 1.364 | 1512 | 2000 | 16.3 | 4 |
TBA | 350 | 0.661 | 1.227 | 1.287 | 80 | 1.467 | 1899 | 2800 | 17.6 | 4.5 |
TBA | 500 | 0.789 | 1.355 | 1.415 | 80 | 1.595 | 2457 | 4000 | 19.1 | 4.5 |
TBA | 750 | 0.968 | 1.544 | 1.604 | 110 | 1.844 | 3487 | 6000 | 22.1 | 5.5 |
TBA | 1000 | 1.117 | 1.693 | 1.753 | 110 | 1.993 | 4379 | 8000 | 23.9 | 5.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Conduit size based on 3 phase 40% fill-factor without ground
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C† | Allowable Ampacity In Air 90/105°C‡ |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 0.102 | 0.128 | 0.0494 | 0.0484 | 0.494 + j0.387 | 0.128 + j0.049 | 4165 | 200/215 | 260/290 |
2/0 | 0.081 | 0.102 | 0.046 | 0.0467 | 0.466 + j0.37 | 0.102 + j0.047 | 4352 | 230/245 | 300/330 |
3/0 | 0.064 | 0.081 | 0.0426 | 0.0449 | 0.442 + j0.352 | 0.082 + j0.045 | 4569 | 260/275 | 345/380 |
4/0 | 0.051 | 0.065 | 0.0394 | 0.0432 | 0.422 + j0.334 | 0.066 + j0.044 | 4807 | 295/315 | 395/445 |
250 | 0.043 | 0.056 | 0.0375 | 0.0422 | 0.41 + j0.317 | 0.057 + j0.042 | 5037 | 325/345 | 440/490 |
350 | 0.031 | 0.041 | 0.0333 | 0.0399 | 0.387 + j0.289 | 0.042 + j0.04 | 5476 | 390/415 | 545/605 |
500 | 0.022 | 0.03 | 0.0294 | 0.0378 | 0.365 + j0.258 | 0.031 + j0.038 | 6020 | 465/500 | 680/755 |
750 | 0.014 | 0.023 | 0.0256 | 0.0364 | 0.34 + j0.221 | 0.024 + j0.036 | 6824 | 565/610 | 870/970 |
1000 | 0.011 | 0.019 | 0.023 | 0.0349 | 0.323 + j0.197 | 0.02 + j0.035 | 7458 | 640/690 | 1040/1160 |
* Calculations are based on three cables triplexed / 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
† Ampacities are based on TABLE 310.60(C)(77) Detail 1. of the 2020 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
‡ Ampacities are based on TABLE 310.60(C)(69) of the 2020 National Electrical Code (40°C Ambient Air Temperature)
† Ampacities are based on TABLE 310.60(C)(77) Detail 1. of the 2020 National Electrical Code (20°C Ambient Earth Temperature, Thermal Resistance ROH of 90)
‡ Ampacities are based on TABLE 310.60(C)(69) of the 2020 National Electrical Code (40°C Ambient Air Temperature)
Revision: 3.0.00C