SPEC 46465
3/C CU 220 NLEPR TS PVC AIA PVC 15kV 133% TECK
3 Conductor, 220 Mils No Lead Ethylene Propylene Rubber NL EPR, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber NL EPR 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Filler:Wax paper filler
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Red Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 15KV Teck type cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./ FT maximum sidewall pressure. The ground is sized to equal 50% of the phase conductor. Silicone free cable.
Specifications:
Sample Print Legend:
SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CU 220 NL EPR AIA 15kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Ground | Jacket Thickness1 | Approx. OD | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | inch | No. x AWG | mil | inch | lb/1000ft | lb | inch | |
TBA | 1/0 | 0.362 | 0.839 | 0.899 | 4 | 75 | 2.697 | 3523 | 2534 | 18.9 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
^ Black outer jacket
^ Black outer jacket
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Shield Short Circuit Current 6 Cycles | Allowable Ampacity Directly Buried 90/105°C† | Allowable Ampacity In Air 90/105°C‡ |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
1/0 | 0.102 | 0.128 | 0.057 | 0.043 | 0.500+j0.383 | 0.128+j0.043 | 2937 | 240/255 | 215/240 |
* Calculations are based on 5 mil 25 % over lapping copper tape shield / Conductor temperature of 90°C / Shield temperature of 45°C / Earth resistivity of 100 ohms-meter
† Ampacities are based on Table D17N of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
‡ Ampacities are based on Table D17E of the 2015 Canadian Electrical Code Part I
† Ampacities are based on Table D17N of the 2015 Canadian Electrical Code Part I (40°C Ambient Air Temperature, indoor installation)
‡ Ampacities are based on Table D17E of the 2015 Canadian Electrical Code Part I
Revision: 3.0.00C