SPEC 83028
Quad Parallel 600 Volt USE-2 Underground Service Entrance
Construction:
- Conductor:Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum
- Insulation:Cross Linked Polyethylene (XLPE)
- Neutral:Cross Linked Polyethylene (XLPE) with three Yellow Extruded Stripes (YES)
For information about our Cable-Rejuvenation Services please visit us at: Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services
Applications and Features:
Conductors are stranded, compressed 1350-H16/H26 (3/4 Hard) aluminum, insulated with cross-linked polyethylene. Neutrals are identified by three yellow extruded stripes. Cables with “YES” neutrals have sequential footage markers. Conductors are durably surface printed for identification. Three-phase conductors and one neutral conductor are quad paralleled. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. UL listed as USE-2 per UL 854 Service-Entrance Cables.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Code Word | Phase Cond. Size | Phase Strand | Dia. Over Phase Conductor | Phase Insul. Thickness | Dia. Over Phase Insulation | Neutral Cond. Size | Neutral Strand | Neutral Insul. Thickness | Dia. Over Neutral Insulation | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG/Kcmil | No. | mil | inch | inch | lb/1000ft | ||
TBA | Aims | 4 | 7 | 0.225 | 60 | 0.345 | 4 | 7 | 60 | 0.345 | 1.380 | 252 |
TBA | Goshen | 2 | 7 | 0.282 | 60 | 0.403 | 4 | 7 | 60 | 0.345 | 1.554 | 338 |
TBA | Linfield | 2 | 7 | 0.282 | 60 | 0.403 | 2 | 7 | 60 | 0.403 | 1.612 | 367 |
TBA | Kellogg | 1/0 | 9 | 0.361 | 80 | 0.512 | 2 | 7 | 60 | 0.403 | 1.939 | 529 |
TBA | Cerritos | 1/0 | 9 | 0.361 | 80 | 0.512 | 1/0 | 9 | 80 | 0.512 | 2.048 | 583 |
TBA | Itasca | 2/0 | 11 | 0.405 | 80 | 0.555 | 1 | 9 | 80 | 0.473 | 2.138 | 650 |
TBA | Avila | 2/0 | 11 | 0.405 | 80 | 0.555 | 2/0 | 11 | 80 | 0.555 | 2.220 | 706 |
TBA | Carlow | 3/0 | 17 | 0.456 | 80 | 0.603 | 1/0 | 9 | 80 | 0.512 | 2.321 | 790 |
TBA | Laney | 3/0 | 17 | 0.456 | 80 | 0.603 | 3/0 | 17 | 80 | 0.603 | 2.412 | 860 |
TBA | Hiwassee | 4/0 | 18 | 0.512 | 80 | 0.658 | 2/0 | 11 | 80 | 0.555 | 2.529 | 962 |
TBA | Alfred | 4/0 | 18 | 0.512 | 80 | 0.658 | 4/0 | 18 | 80 | 0.658 | 2.632 | 1047 |
TBA | Joliet | 350 | 30 | 0.661 | 95 | 0.831 | 4/0 | 18 | 80 | 0.658 | 3.151 | 1512 |
TBA | Sullins | 500 | 34 | 0.789 | 95 | 0.956 | 300 | 37 | 95 | 0.784 | 3.652 | 2542 |
TBA | Wilkes | 750 | 61 | 0.968 | 110 | 1.158 | 350 | 30 | 95.0 | 0.831 | 4.306 | 3691 |
All dimensions are nominal and subject to normal manufacturing tolerances
Notes:
1. The actual number of strands may differ for single input wire per ASTM B901
1. The actual number of strands may differ for single input wire per ASTM B901
Table 2 – Electrical and Engineering Data
Code Word | Phase Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | GMR | Allowable Ampacity in Duct 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | ft | Amp | Amp | |
Aims | 4 | 6.9 | 801 | 0.424 | 0.511 | 0.048 | 0.007 | 85 | 120 |
Goshen | 2 | 7.8 | 1274 | 0.266 | 0.320 | 0.045 | 0.009 | 115 | 155 |
Linfield | 2 | 8.1 | 1274 | 0.266 | 0.320 | 0.045 | 0.009 | 115 | 155 |
Kellogg | 1/0 | 9.7 | 2027 | 0.167 | 0.201 | 0.044 | 0.011 | 150 | 200 |
Cerritos | 1/0 | 12.3 | 2027 | 0.167 | 0.201 | 0.044 | 0.011 | 150 | 200 |
Itasca | 2/0 | 12.8 | 2555 | 0.133 | 0.159 | 0.043 | 0.012 | 170 | 225 |
Avila | 2/0 | 13.3 | 2555 | 0.133 | 0.159 | 0.043 | 0.012 | 170 | 225 |
Carlow | 3/0 | 13.9 | 3221 | 0.105 | 0.126 | 0.042 | 0.014 | 195 | 250 |
Laney | 3/0 | 14.5 | 3221 | 0.105 | 0.126 | 0.042 | 0.014 | 195 | 250 |
Hiwassee | 4/0 | 15.2 | 4062 | 0.084 | 0.100 | 0.041 | 0.016 | 225 | 290 |
Alfred | 4/0 | 15.8 | 4062 | 0.084 | 0.100 | 0.041 | 0.016 | 225 | 290 |
Joliet | 350 | 18.9 | 6720 | 0.050 | 0.062 | 0.040 | 0.020 | 305 | 385 |
Sullins | 500 | 21.9 | 9600 | 0.035 | 0.044 | 0.039 | 0.025 | 370 | 465 |
Wilkes | 750 | 25.8 | 14400 | 0.024 | 0.031 | 0.038 | 0.031 | 470 | 580 |
Notes:
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.
1. Inductive reactance assumes cables are cradled in conduit, and the neutral is carrying no current.
2. Triple parallel inductive reactance calculation assumes the phase conductors are adjacent to one another.
3. Conductors assumed to be reverse lay stranded, compressed construction.
4. Phase spacing assumes cables are touching.
5. Resistances shown are for the Phase conductors only.
6. Ampacity based on 90°C conductor temperature, 20°C ambient, RHO 90, 100% load factor.
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC