SPEC 81302

46kV AL 100% TRXLPE One-Third Neutral LLDPE

Single Conductor, 445 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, One-third Concentric Neutral, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

...

Construction:

  1. Conductor:Moisture blocked class B compressed Aluminum ASTM B231 1350 ¾ hard H16/H26 ( Non Moisture Blocked Optional )
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:445 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-third concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Applications and Features:

Southwire's 46kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request
  • Sample Print Legend:

    SOUTHWIRE HI-DRI(R) [CONDUCTOR SIZE] [AWG or KCMIL] AL 46000 VOLTS TRXLPE INSULATION 445 MILS -- (NESC) -- SOUTHWIRE {MMM} {YYYY} NON-CONDUCTING JACKET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/KcmilinchinchmilinchNo. x AWGΩ/1000ftmilinchlb/1000ftinchlb
    6603224/0 (19)0.5121.4184451.52818x160.232751.783130014.31269
    TBA250 (37)0.5581.4944451.60413x140.202751.882159415.11500
    628088350 (37)0.6611.5914451.73118x140.146752.013175116.12100
    628091500 (37)0.7891.7194451.85916x120.103752.174214817.43000
    628094750 (61)0.9681.9084452.04824x120.069752.363273318.94500
    6280971000 (61)1.1172.0574452.19720x100.052752.554333820.46000
    6281011250 (61)1.2502.2014452.34125x100.041752.698388921.67500
    6281041500 (91)1.3702.3204452.46030x100.034752.817440722.59000
    TBA1500 (91)1.3702.3204452.48030x100.034752.834455422.79000
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    § HiDri Plus - moisture absorbing powder under jacket. CSA Listed
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence ImpedancePositive Sequence ImpedanceShort Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftA/1000ftW/1000ftΩ/1000ftΩ/1000ftAmpAmp
    4/0 (19)0.0840.1050.0700.0510.2185.790.159 + j0.7290.105 + j0.0513940235
    250 (37)0.0710.0900.0670.0500.2296.080.144 + j0.7250.090 + j0.0504533
    350 (37)0.0500.0650.0600.0470.2556.770.119 + j0.7180.065 + j0.0476277315
    500 (37)0.0350.0460.0530.0450.2887.650.100 + j0.7100.046 + j0.0458865380
    750 (61)0.0240.0330.0460.0420.3308.760.087 + j0.7010.033 + j0.04213298470
    1000 (61)0.0180.0260.0410.0410.3679.750.080 + j0.6940.026 + j0.04117615530
    1250 (61)0.0140.0230.0380.0400.39910.600.077 + j0.4330.023 - j0.21722019
    1500 (91)0.0120.0210.0350.0380.42811.370.075 + j0.6840.021 + j0.03826423
    1500 (91)0.0120.0210.0350.0380.42811.370.075 + j0.6840.021 + j0.03826423
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    Table 3 – Weights and Measurements (Metric)
    Stock NumberCond. SizeDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldConcentric NeutralNeutral DC Resistance 25°CJacket ThicknessApprox. ODApprox. WeightMin Bending RadiusMax Pull Tension
    AWG/KcmilmmmmmmmmNo. x AWGΩ/kmmmmmkg/kmmmnewton
    6603224/0 (19)13.0036.0211.3038.8118x160.761.9145.291935363.225647
    TBA250 (37)14.1737.9511.3040.7413x140.661.9147.802372383.546675
    628088350 (37)16.7940.4111.3043.9718x140.481.9151.132606408.949345
    628091500 (37)20.0443.6611.3047.2216x120.341.9155.223197441.9613350
    628094750 (61)24.5948.4611.3052.0224x120.231.9160.024067480.0620025
    6280971000 (61)28.3752.2511.3055.8020x100.171.9164.874967518.1626700
    6281011250 (61)31.7555.9111.3059.4625x100.131.9168.535787548.6433375
    6281041500 (91)34.8058.9311.3062.4830x100.111.9171.556558571.5040050
    TBA1500 (91)34.8058.9311.3062.9930x100.111.9171.986777576.5840050
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Pulling tension based on pulling eye directly connected to conductor
    § HiDri Plus - moisture absorbing powder under jacket. CSA Listed
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzCharging CurrentDielectric LossZero Sequence Impedance*Positive Sequence Impedance*Short Circuit Current @ 30 CycleAllowable Ampacity in Duct 90°C
    AWG/KcmilΩ/kmΩ/kmMΩ*kmΩ/kmA/kmW/kmΩ/1000ftΩ/1000ftAmpAmp
    4/0 (19)0.27560.340.02130.16730.71518.99610.159 + j0.7290.105 + j0.0513940235
    250 (37)0.23290.300.02040.16400.75119.94750.144 + j0.7250.090 + j0.0504533
    350 (37)0.16400.210.01830.15420.83722.21130.119 + j0.7180.065 + j0.0476277315
    500 (37)0.11480.150.01620.14760.94525.09840.100 + j0.7100.046 + j0.0458865380
    750 (61)0.07870.110.01400.13781.08328.74020.087 + j0.7010.033 + j0.04213298470
    1000 (61)0.05910.090.01250.13451.20431.98820.080 + j0.6940.026 + j0.04117615530
    1250 (61)0.04590.080.01160.13121.30934.77690.077 + j0.4330.023 - j0.21722019
    1500 (91)0.03940.070.01070.12471.40437.30310.075 + j0.6840.021 + j0.03826423
    1500 (91)0.03940.070.01070.12471.40437.30310.075 + j0.6840.021 + j0.03826423
    *Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
    *Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
    *Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:38 p.m. UTC

    Concentric Neutral Calculator
    QR Code