SPEC 26616
HVTECK CU 1/C 420TRXLPE CB PVC AIA PVC 35kV 133% CSA
Single Conductor, 420 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Concentric Bond, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:420 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Concentric Shield:Concentrically applied copper bond / shield wires. Complies with greater than the minimum requirement as per Table 44, CSA Standard C68.10 and Table 16A, Canadian Electrical Code Part 1
- Neutral Separator:Mylar tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 420 TRXLPE AIA 35kV 133% INS LEVEL CB [No. x SIZE] AWG SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft |
1/0 | 19 | 0.361 | 1.239 | 420 | 1.299 | 11 x 14 | 80 | 1.949 | 60 | 2.069 | 1981 |
2/0 | 19 | 0.405 | 1.283 | 420 | 1.343 | 11 x 14 | 80 | 1.993 | 60 | 2.113 | 2122 |
3/0 | 19 | 0.456 | 1.334 | 420 | 1.394 | 13 x 14 | 110 | 2.104 | 60 | 2.224 | 2443 |
4/0 | 19 | 0.512 | 1.390 | 420 | 1.450 | 13 x 14 | 110 | 2.160 | 60 | 2.280 | 2653 |
250 | 37 | 0.558 | 1.444 | 420 | 1.504 | 17 x 14 | 110 | 2.214 | 60 | 2.334 | 2901 |
350 | 37 | 0.661 | 1.547 | 420 | 1.607 | 21 x 14 | 110 | 2.317 | 75 | 2.467 | 3478 |
500 | 37 | 0.789 | 1.675 | 420 | 1.735 | 26 x 14 | 110 | 2.445 | 75 | 2.595 | 4185 |
750 | 61 | 0.968 | 1.864 | 420 | 1.924 | 21 x 12 | 110 | 2.668 | 75 | 2.818 | 5332 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 14.4 | 844 | 0.102 | 0.128 | 0.083 | 0.062 | 0.11 + j0.038 | 0.116 + j0.046 | 8577 | 278 | 272 |
2/0 | 14.7 | 1064 | 0.081 | 0.102 | 0.078 | 0.060 | 0.084 + j0.036 | 0.09 + j0.044 | 8577 | 316 | 303 |
3/0 | 15.5 | 1342 | 0.064 | 0.081 | 0.073 | 0.058 | 0.063 + j0.034 | 0.069 + j0.043 | 10137 | 356 | 333 |
4/0 | 15.9 | 1692 | 0.051 | 0.065 | 0.067 | 0.056 | 0.047 + j0.032 | 0.053 + j0.041 | 10137 | 403 | 367 |
250 | 16.3 | 2000 | 0.043 | 0.056 | 0.064 | 0.055 | 0.038 + j0.031 | 0.044 + j0.039 | 13256 | 455 | 411 |
350 | 17.2 | 2800 | 0.031 | 0.041 | 0.057 | 0.052 | 0.023 + j0.029 | 0.029 + j0.037 | 16376 | 537 | 459 |
500 | 18.1 | 4000 | 0.022 | 0.030 | 0.051 | 0.049 | 0.012 + j0.026 | 0.019 + j0.034 | 20275 | 616 | 499 |
750 | 19.7 | 6000 | 0.014 | 0.023 | 0.044 | 0.046 | 0.005 + j0.024 | 0.012 + j0.032 | 26018 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Concentric Neutral | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | No. x AWG | mm | mm | mm | mm | kg/km |
1/0 | 19 | 9.17 | 31.47 | 10.67 | 32.99 | 11 x 14 | 2.03 | 49.50 | 1.52 | 52.55 | 2948 |
2/0 | 19 | 10.29 | 32.59 | 10.67 | 34.11 | 11 x 14 | 2.03 | 50.62 | 1.52 | 53.67 | 3158 |
3/0 | 19 | 11.58 | 33.88 | 10.67 | 35.41 | 13 x 14 | 2.79 | 53.44 | 1.52 | 56.49 | 3636 |
4/0 | 19 | 13.00 | 35.31 | 10.67 | 36.83 | 13 x 14 | 2.79 | 54.86 | 1.52 | 57.91 | 3948 |
250 | 37 | 14.17 | 36.68 | 10.67 | 38.20 | 17 x 14 | 2.79 | 56.24 | 1.52 | 59.28 | 4317 |
350 | 37 | 16.79 | 39.29 | 10.67 | 40.82 | 21 x 14 | 2.79 | 58.85 | 1.91 | 62.66 | 5176 |
500 | 37 | 20.04 | 42.55 | 10.67 | 44.07 | 26 x 14 | 2.79 | 62.10 | 1.91 | 65.91 | 6228 |
750 | 61 | 24.59 | 47.35 | 10.67 | 48.87 | 21 x 12 | 2.79 | 67.77 | 1.91 | 71.58 | 7935 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 365.76 | 3756 | 0.3346 | 0.42 | 0.0253 | 0.2034 | 0.11 + j0.038 | 0.116 + j0.046 | 8577 | 278 | 272 |
2/0 | 373.38 | 4735 | 0.2657 | 0.33 | 0.0238 | 0.1969 | 0.084 + j0.036 | 0.09 + j0.044 | 8577 | 316 | 303 |
3/0 | 393.70 | 5972 | 0.2100 | 0.27 | 0.0223 | 0.1903 | 0.063 + j0.034 | 0.069 + j0.043 | 10137 | 356 | 333 |
4/0 | 403.86 | 7529 | 0.1673 | 0.21 | 0.0204 | 0.1837 | 0.047 + j0.032 | 0.053 + j0.041 | 10137 | 403 | 367 |
250 | 414.02 | 8900 | 0.1411 | 0.18 | 0.0195 | 0.1804 | 0.038 + j0.031 | 0.044 + j0.039 | 13256 | 455 | 411 |
350 | 436.88 | 12460 | 0.1017 | 0.13 | 0.0174 | 0.1706 | 0.023 + j0.029 | 0.029 + j0.037 | 16376 | 537 | 459 |
500 | 459.74 | 17800 | 0.0722 | 0.10 | 0.0155 | 0.1608 | 0.012 + j0.026 | 0.019 + j0.034 | 20275 | 616 | 499 |
750 | 500.38 | 26700 | 0.0459 | 0.08 | 0.0134 | 0.1509 | 0.005 + j0.024 | 0.012 + j0.032 | 26018 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC