SPEC 26612
HVTECK CU 1/C 420TRXLPE TS PVC AIA PVC 35kV 133% CSA
Single Conductor, 420 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:420 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 420 TRXLPE AIA 35kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft |
1/0 | 19 | 0.361 | 1.239 | 420 | 1.299 | 80 | 1.835 | 60 | 1.955 | 1787 |
2/0 | 19 | 0.405 | 1.283 | 420 | 1.343 | 80 | 1.879 | 60 | 1.999 | 2023 |
3/0 | 19 | 0.456 | 1.334 | 420 | 1.394 | 80 | 1.930 | 60 | 2.050 | 2200 |
4/0 | 19 | 0.512 | 1.390 | 420 | 1.450 | 80 | 1.986 | 60 | 2.106 | 2411 |
250 | 37 | 0.558 | 1.444 | 420 | 1.504 | 110 | 2.100 | 60 | 2.220 | 2727 |
350 | 37 | 0.661 | 1.547 | 420 | 1.607 | 110 | 2.203 | 60 | 2.323 | 3185 |
500 | 37 | 0.789 | 1.675 | 420 | 1.735 | 110 | 2.331 | 75 | 2.481 | 3903 |
750 | 61 | 0.968 | 1.864 | 420 | 1.924 | 110 | 2.520 | 75 | 2.670 | 4959 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 13.6 | 844 | 0.102 | 0.128 | 0.083 | 0.060 | 0.461 + j0.277 | 0.129 + j0.061 | 4024 | 278 | 272 |
2/0 | 13.9 | 1064 | 0.081 | 0.102 | 0.078 | 0.058 | 0.431 + j0.266 | 0.103 + j0.059 | 4161 | 316 | 303 |
3/0 | 14.3 | 1342 | 0.064 | 0.081 | 0.073 | 0.056 | 0.405 + j0.253 | 0.082 + j0.056 | 4318 | 356 | 333 |
4/0 | 14.7 | 1692 | 0.051 | 0.065 | 0.067 | 0.054 | 0.384 + j0.24 | 0.066 + j0.054 | 4492 | 403 | 367 |
250 | 15.5 | 2000 | 0.043 | 0.056 | 0.064 | 0.053 | 0.37 + j0.229 | 0.057 + j0.053 | 4659 | 455 | 411 |
350 | 16.2 | 2800 | 0.031 | 0.041 | 0.057 | 0.051 | 0.345 + j0.21 | 0.042 + j0.051 | 4979 | 537 | 459 |
500 | 17.3 | 4000 | 0.022 | 0.030 | 0.051 | 0.048 | 0.322 + j0.189 | 0.031 + j0.048 | 5375 | 616 | 499 |
750 | 18.6 | 6000 | 0.014 | 0.023 | 0.044 | 0.045 | 0.299 + j0.163 | 0.024 + j0.045 | 5961 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km |
1/0 | 19 | 9.17 | 31.47 | 10.67 | 32.99 | 2.03 | 46.61 | 1.52 | 49.66 | 2659 |
2/0 | 19 | 10.29 | 32.59 | 10.67 | 34.11 | 2.03 | 47.73 | 1.52 | 50.77 | 3011 |
3/0 | 19 | 11.58 | 33.88 | 10.67 | 35.41 | 2.03 | 49.02 | 1.52 | 52.07 | 3274 |
4/0 | 19 | 13.00 | 35.31 | 10.67 | 36.83 | 2.03 | 50.44 | 1.52 | 53.49 | 3588 |
250 | 37 | 14.17 | 36.68 | 10.67 | 38.20 | 2.79 | 53.34 | 1.52 | 56.39 | 4058 |
350 | 37 | 16.79 | 39.29 | 10.67 | 40.82 | 2.79 | 55.96 | 1.52 | 59.00 | 4740 |
500 | 37 | 20.04 | 42.55 | 10.67 | 44.07 | 2.79 | 59.21 | 1.91 | 63.02 | 5808 |
750 | 61 | 24.59 | 47.35 | 10.67 | 48.87 | 2.79 | 64.01 | 1.91 | 67.82 | 7380 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1/0 | 345.44 | 3756 | 0.3346 | 0.42 | 0.0253 | 0.1969 | 0.461 + j0.277 | 0.129 + j0.061 | 4024 | 278 | 272 |
2/0 | 353.06 | 4735 | 0.2657 | 0.33 | 0.0238 | 0.1903 | 0.431 + j0.266 | 0.103 + j0.059 | 4161 | 316 | 303 |
3/0 | 363.22 | 5972 | 0.2100 | 0.27 | 0.0223 | 0.1837 | 0.405 + j0.253 | 0.082 + j0.056 | 4318 | 356 | 333 |
4/0 | 373.38 | 7529 | 0.1673 | 0.21 | 0.0204 | 0.1772 | 0.384 + j0.24 | 0.066 + j0.054 | 4492 | 403 | 367 |
250 | 393.70 | 8900 | 0.1411 | 0.18 | 0.0195 | 0.1739 | 0.37 + j0.229 | 0.057 + j0.053 | 4659 | 455 | 411 |
350 | 411.48 | 12460 | 0.1017 | 0.13 | 0.0174 | 0.1673 | 0.345 + j0.21 | 0.042 + j0.051 | 4979 | 537 | 459 |
500 | 439.42 | 17800 | 0.0722 | 0.10 | 0.0155 | 0.1575 | 0.322 + j0.189 | 0.031 + j0.048 | 5375 | 616 | 499 |
750 | 472.44 | 26700 | 0.0459 | 0.08 | 0.0134 | 0.1476 | 0.299 + j0.163 | 0.024 + j0.045 | 5961 | 716 | 557 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC