SPEC 26572

HVTECK AL 3/C 345TRXLPE TS PVC AIA PVC 28kV 133% CSA

3 Conductor, 345 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation:345 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Filler:Interstices filled with non-hydroscoping/non-wicking fillers
  7. Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
  8. Binder:Polypropylene tape
  9. Inner Jacket:PVC inner jacket
  10. Armour:Aluminum Interlocked Armour (AIA)
  11. Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications:

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Sample Print Legend:

    (CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 345 TRXLPE AIA 28kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
    Table 1 – Weights and Measurements
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchinchmilinchAWGmilinchmilinchlb/1000ft
    1190.2981.0263451.08661102.965753.1153599
    1/0190.3361.0643451.12461103.047853.2173871
    2/0190.3761.1043451.16461253.163853.3334197
    3/0190.4221.1503451.21061253.263853.4334483
    4/0190.4741.2023451.26261253.375853.5454815
    250370.5201.2563451.31641253.492853.6625168
    350370.6151.3513451.41141253.697853.8675841
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 2 – Electrical and Engineering Data
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    121.815060.2110.2660.0790.0520.624 + j0.3280.266 + j0.053395158177
    1/022.519000.1680.2110.0740.0500.566 + j0.3150.211 + j0.0483513181200
    2/023.323950.1330.1670.0690.0480.518 + j0.3020.167 + j0.0473637208228
    3/024.030200.1050.1330.0650.0460.548 + j0.2880.133 + j0.0453779239258
    4/024.838080.0840.1050.0600.0450.447 + j0.2740.105 + j0.0433941273292
    25025.645000.0710.0900.0570.0430.427 + j0.2600.090 + j0.0424108302321
    35027.163000.0500.0650.0500.0410.392 + j0.2380.066 + j0.0404402368385
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    Table 3 – Weights and Measurements (Metric)
    Cond. SizeStrandDiameter Over ConductorDiameter Over InsulationInsul. ThicknessDiameter Over Insulation ShieldGround SizeInner Jacket ThicknessDia. Over ArmourOverall Jacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.mmmmmmmmAWGmmmmmmmmkg/km
    1197.5726.068.7627.5862.7975.311.9179.125356
    1/0198.5327.038.7628.5562.7977.392.1681.715761
    2/0199.5528.048.7629.5763.1880.342.1684.666246
    3/01910.7229.218.7630.7363.1882.882.1687.206671
    4/01912.0430.538.7632.0563.1885.732.1690.047166
    2503713.2131.908.7633.4343.1888.702.1693.017691
    3503715.6234.328.7635.8443.1893.902.1698.228692
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Strand count meets minimum number per ASTM
    Table 4 – Electrical and Engineering Data (Metric)
    Cond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedancePhase Short Circuit Current @ 6 CyclesAllowable Ampacity In Air 90°CAllowable Ampacity Directly Buried 90°C
    AWG/KcmilmmnewtonΩ/kmΩ/kmMΩ*kmΩ/kmΩ/1000ftΩ/1000ftAmpAmpAmp
    1553.7267020.69230.870.02410.17060.624 + j0.3280.266 + j0.053395158177
    1/0571.5084550.55120.690.02260.16400.566 + j0.3150.211 + j0.0483513181200
    2/0591.82106580.43640.550.02100.15750.518 + j0.3020.167 + j0.0473637208228
    3/0609.60134390.34450.440.01980.15090.548 + j0.2880.133 + j0.0453779239258
    4/0629.92169460.27560.340.01830.14760.447 + j0.2740.105 + j0.0433941273292
    250650.24200250.23290.300.01740.14110.427 + j0.2600.090 + j0.0424108302321
    350688.34280350.16400.210.01520.13450.392 + j0.2380.066 + j0.0404402368385
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.

    Revision: 1.000.000

    Updated On: Dec. 11, 2023, 9:29 p.m. UTC