SPEC 26571
HVTECK AL 3/C 280TRXLPE TS PVC AIA PVC 28kV 100% CSA
3 Conductor, 280 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:280 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 28kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 280 TRXLPE AIA 28kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft |
1 | 19 | 0.298 | 0.896 | 280 | 0.956 | 6 | 110 | 2.684 | 75 | 2.834 | 3180 |
1/0 | 19 | 0.336 | 0.934 | 280 | 0.994 | 6 | 110 | 2.766 | 75 | 2.916 | 3382 |
2/0 | 19 | 0.376 | 0.974 | 280 | 1.034 | 6 | 110 | 2.852 | 75 | 3.002 | 3607 |
3/0 | 19 | 0.422 | 1.020 | 280 | 1.080 | 6 | 110 | 2.952 | 75 | 3.102 | 3878 |
4/0 | 19 | 0.474 | 1.072 | 280 | 1.132 | 6 | 2.844 | 75 | 2.994 | 3559 | |
250 | 37 | 0.520 | 1.126 | 280 | 1.186 | 4 | 125 | 3.210 | 85 | 3.380 | 4674 |
350 | 37 | 0.615 | 1.221 | 280 | 1.281 | 4 | 125 | 3.416 | 85 | 3.586 | 5330 |
500 | 37 | 0.735 | 1.341 | 280 | 1.401 | 3 | 125 | 3.675 | 85 | 3.845 | 6235 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 19.8 | 1506 | 0.211 | 0.266 | 0.074 | 0.049 | 0.635 + j0.371 | 0.266 + j0.047 | 2961 | 158 | 177 |
1/0 | 20.4 | 1900 | 0.168 | 0.211 | 0.069 | 0.047 | 0.577 + j0.356 | 0.211 + j0.046 | 3079 | 181 | 200 |
2/0 | 21 | 2395 | 0.133 | 0.167 | 0.064 | 0.045 | 0.53 + j0.341 | 0.167 + j0.044 | 3203 | 208 | 228 |
3/0 | 21.7 | 3020 | 0.105 | 0.133 | 0.059 | 0.044 | 0.493 + j0.325 | 0.133 + j0.042 | 3346 | 239 | 258 |
4/0 | 20.9 | 3808 | 0.084 | 0.105 | 0.055 | 0.042 | 0.46 + j0.308 | 0.105 + j0.041 | 3507 | 273 | 292 |
250 | 23.6 | 4500 | 0.071 | 0.090 | 0.052 | 0.041 | 0.44 + j0.292 | 0.09 + j0.039 | 3674 | 302 | 321 |
350 | 25.1 | 6300 | 0.050 | 0.065 | 0.046 | 0.039 | 0.406 + j0.266 | 0.065 + j0.037 | 3968 | 368 | 385 |
500 | 26.9 | 9000 | 0.035 | 0.046 | 0.040 | 0.037 | 0.375 + j0.238 | 0.047 + j0.035 | 4340 | 454 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km |
1 | 19 | 7.57 | 22.76 | 7.11 | 24.28 | 6 | 2.79 | 68.17 | 1.91 | 71.98 | 4732 |
1/0 | 19 | 8.53 | 23.72 | 7.11 | 25.25 | 6 | 2.79 | 70.26 | 1.91 | 74.07 | 5033 |
2/0 | 19 | 9.55 | 24.74 | 7.11 | 26.26 | 6 | 2.79 | 72.44 | 1.91 | 76.25 | 5368 |
3/0 | 19 | 10.72 | 25.91 | 7.11 | 27.43 | 6 | 2.79 | 74.98 | 1.91 | 78.79 | 5771 |
4/0 | 19 | 12.04 | 27.23 | 7.11 | 28.75 | 6 | 72.24 | 1.91 | 76.05 | 5296 | |
250 | 37 | 13.21 | 28.60 | 7.11 | 30.12 | 4 | 3.18 | 81.53 | 2.16 | 85.85 | 6956 |
350 | 37 | 15.62 | 31.01 | 7.11 | 32.54 | 4 | 3.18 | 86.77 | 2.16 | 91.08 | 7932 |
500 | 37 | 18.67 | 34.06 | 7.11 | 35.59 | 3 | 3.18 | 93.34 | 2.16 | 97.66 | 9279 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 502.92 | 6702 | 0.6923 | 0.87 | 0.0226 | 0.1608 | 0.635 + j0.371 | 0.266 + j0.047 | 2961 | 158 | 177 |
1/0 | 518.16 | 8455 | 0.5512 | 0.69 | 0.0210 | 0.1542 | 0.577 + j0.356 | 0.211 + j0.046 | 3079 | 181 | 200 |
2/0 | 533.40 | 10658 | 0.4364 | 0.55 | 0.0195 | 0.1476 | 0.53 + j0.341 | 0.167 + j0.044 | 3203 | 208 | 228 |
3/0 | 551.18 | 13439 | 0.3445 | 0.44 | 0.0180 | 0.1444 | 0.493 + j0.325 | 0.133 + j0.042 | 3346 | 239 | 258 |
4/0 | 530.86 | 16946 | 0.2756 | 0.34 | 0.0168 | 0.1378 | 0.46 + j0.308 | 0.105 + j0.041 | 3507 | 273 | 292 |
250 | 599.44 | 20025 | 0.2329 | 0.30 | 0.0158 | 0.1345 | 0.44 + j0.292 | 0.09 + j0.039 | 3674 | 302 | 321 |
350 | 637.54 | 28035 | 0.1640 | 0.21 | 0.0140 | 0.1280 | 0.406 + j0.266 | 0.065 + j0.037 | 3968 | 368 | 385 |
500 | 683.26 | 40050 | 0.1148 | 0.15 | 0.0122 | 0.1214 | 0.375 + j0.238 | 0.047 + j0.035 | 4340 | 454 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC