SPEC 26462
HVTECK AL 3/C 320NLEPR TS PVC AIA PVC 25kV 133% CSA
3 Conductor, 320 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Conductor Shield:Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
- Insulation:320 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Filler:Interstices filled with non-hydroscoping/non-wicking fillers
- Grounding Conductor:Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8
- Binder:Polypropylene tape
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 25kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 3/C [#AWG or #kcmil] CPT AL 320 NLEPR AIA 25kV 133% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | AWG | mil | inch | mil | inch | lb/1000ft | |
TBA | 1 | 19 | 0.298 | 0.976 | 320 | 1.036 | 6 | 110 | 2.856 | 75 | 3.006 | 3538 |
580658^ | 1/0 | 10 | 0.336 | 1.014 | 320 | 1.074 | 6 | 110 | 2.933 | 75 | 3.083 | 3750 |
TBA | 2/0 | 19 | 0.376 | 1.054 | 320 | 1.114 | 6 | 110 | 3.025 | 85 | 3.195 | 4048 |
TBA | 3/0 | 19 | 0.422 | 1.100 | 320 | 1.160 | 6 | 125 | 3.154 | 85 | 3.324 | 4421 |
TBA | 4/0 | 19 | 0.474 | 1.152 | 320 | 1.212 | 6 | 125 | 3.267 | 85 | 3.437 | 4759 |
TBA | 250 | 37 | 0.520 | 1.206 | 320 | 1.266 | 4 | 125 | 3.383 | 85 | 3.553 | 5099 |
TBA | 350 | 37 | 0.615 | 1.301 | 320 | 1.361 | 4 | 125 | 3.588 | 85 | 3.758 | 5773 |
TBA | 500 | 37 | 0.735 | 1.421 | 320 | 1.481 | 3 | 125 | 3.848 | 85 | 4.018 | 6711 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 21.0 | 1506 | 0.211 | 0.266 | 0.061 | 0.051 | 0.629 + j0.346 | 0.266 + j0.049 | 3209 | 158 | 177 |
1/0 | 21.5 | 1900 | 0.168 | 0.211 | 0.057 | 0.049 | 0.571 + j0.332 | 0.211 + j0.047 | 3327 | 181 | 200 |
2/0 | 22.3 | 2395 | 0.133 | 0.167 | 0.053 | 0.047 | 0.524 + j0.318 | 0.167 + j0.046 | 3451 | 208 | 228 |
3/0 | 23.2 | 3020 | 0.105 | 0.133 | 0.049 | 0.045 | 0.486 + j0.303 | 0.133 + j0.044 | 3593 | 239 | 258 |
4/0 | 24.0 | 3808 | 0.084 | 0.105 | 0.046 | 0.044 | 0.453 + j0.288 | 0.105 + j0.042 | 3755 | 273 | 292 |
250 | 24.8 | 4500 | 0.071 | 0.090 | 0.043 | 0.043 | 0.432 + j0.273 | 0.09 + j0.041 | 3922 | 302 | 321 |
350 | 26.3 | 6300 | 0.050 | 0.065 | 0.039 | 0.040 | 0.398 + j0.249 | 0.065 + j0.039 | 4216 | 368 | 385 |
500 | 28.1 | 9000 | 0.035 | 0.046 | 0.034 | 0.038 | 0.367 + j0.224 | 0.047 + j0.037 | 4588 | 454 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Table 3 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Ground Size | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | AWG | mm | mm | mm | mm | kg/km | |
TBA | 1 | 19 | 7.57 | 24.79 | 8.13 | 26.31 | 6 | 2.79 | 72.54 | 1.91 | 76.35 | 5265 |
580658^ | 1/0 | 10 | 8.53 | 25.76 | 8.13 | 27.28 | 6 | 2.79 | 74.50 | 1.91 | 78.31 | 5581 |
TBA | 2/0 | 19 | 9.55 | 26.77 | 8.13 | 28.30 | 6 | 2.79 | 76.84 | 2.16 | 81.15 | 6024 |
TBA | 3/0 | 19 | 10.72 | 27.94 | 8.13 | 29.46 | 6 | 3.18 | 80.11 | 2.16 | 84.43 | 6579 |
TBA | 4/0 | 19 | 12.04 | 29.26 | 8.13 | 30.78 | 6 | 3.18 | 82.98 | 2.16 | 87.30 | 7082 |
TBA | 250 | 37 | 13.21 | 30.63 | 8.13 | 32.16 | 4 | 3.18 | 85.93 | 2.16 | 90.25 | 7588 |
TBA | 350 | 37 | 15.62 | 33.05 | 8.13 | 34.57 | 4 | 3.18 | 91.14 | 2.16 | 95.45 | 8591 |
TBA | 500 | 37 | 18.67 | 36.09 | 8.13 | 37.62 | 3 | 3.18 | 97.74 | 2.16 | 102.06 | 9987 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance* | Positive Sequence Impedance* | Phase Short Circuit Current @ 60Hz | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ/km | Ω/km | Ω/1000ft | Ω/1000ft | kAmp | Amp | Amp |
1 | 533.40 | 6702 | 0.6923 | 0.87 | 0.0186 | 0.1673 | 0.629 + j0.346 | 0.266 + j0.049 | 3209 | 158 | 177 |
1/0 | 546.10 | 8455 | 0.5512 | 0.69 | 0.0174 | 0.1608 | 0.571 + j0.332 | 0.211 + j0.047 | 3327 | 181 | 200 |
2/0 | 566.42 | 10658 | 0.4364 | 0.55 | 0.0162 | 0.1542 | 0.524 + j0.318 | 0.167 + j0.046 | 3451 | 208 | 228 |
3/0 | 589.28 | 13439 | 0.3445 | 0.44 | 0.0149 | 0.1476 | 0.486 + j0.303 | 0.133 + j0.044 | 3593 | 239 | 258 |
4/0 | 609.60 | 16946 | 0.2756 | 0.34 | 0.0140 | 0.1444 | 0.453 + j0.288 | 0.105 + j0.042 | 3755 | 273 | 292 |
250 | 629.92 | 20025 | 0.2329 | 0.30 | 0.0131 | 0.1411 | 0.432 + j0.273 | 0.09 + j0.041 | 3922 | 302 | 321 |
350 | 668.02 | 28035 | 0.1640 | 0.21 | 0.0119 | 0.1312 | 0.398 + j0.249 | 0.065 + j0.039 | 4216 | 368 | 385 |
500 | 713.74 | 40050 | 0.1148 | 0.15 | 0.0104 | 0.1247 | 0.367 + j0.224 | 0.047 + j0.037 | 4588 | 454 | 462 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.000
Updated On: Aug. 18, 2023, 2:39 p.m. UTC